Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
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
(13385)Indoor Fiber Cable
(1440)Indoor/Outdoor Fiber Cable
(6914)Outdoor Fiber Cable
(4731)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(725)Audio, Sound, & Control Cable
(226)Access Control Cable
(79)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(286)Surveillance Cable
(38)Connectors & Outlets
(3404)Modular Couplers
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
(739)Type A
(563)Type A Field Attachables
(354)Type A Receptacles
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
(1014)M12 Power
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
(87)Tees, Reducers & Adapters
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
(234)Adapter and Splitter
(4)Double-Ended Cordsets
(126)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(59)SPE Connectors
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
(837)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(498)Modular (Empty) Panels
(6)Adapter Frames
(90)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(911)SPIDER Fast/Gigabit Switches
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
(36)Edge Device
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
(74)Network Management
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
(5)Accessories
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
Portable Cordage, 3 Conductor 14AWG (41x30) Bare Copper, PVC Insulation, PVC Outer Jacket, UL Type SJT
| Suitable Applications: | Portable cordage for supplying power to appliances and tools | 
| Element | No. of Elements | Size | Stranding | Material | Notes | 
|---|---|---|---|---|---|
| Conductor(s) | 3 | 14 AWG | 41x30 | BC - Bare Copper | 2.08mm2 | 
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code | 
|---|---|---|---|---|
| Conductor(s) | PVC - Polyvinyl Chloride | 0.033 in (0.84 mm) | 0.141 in (3.58 mm) | Light Blue, Brown, Green/Yellow | 
| Separator | Material | Nom. Thickness | Nom. Diameter | 
|---|---|---|---|
| Paper Tape | PVC - Polyvinyl Chloride | 0.038 in (0.97 mm) | 0.380 in (9.65 mm) | 
| Overall Cable Diameter (Nominal): | 0.380 in (9.65 mm) | 
| Element | Nom. Conductor DCR | Max. Current | 
|---|---|---|
| Conductor(s) | 2.76 Ohm/1000ft | 15 Amps per conductor @ 30°C | 
| UL Voltage Rating | 
|---|
| 300 V (Type SJT) | 
| UL Temperature | Operating | 
|---|---|
| 60°C | -20°C to +60°C | 
| Stationary Min. | Installation Min. | 
|---|---|
| 3.8 in (97 mm) | 3.8 in (97 mm) | 
| Max. Pull Tension: | 159.9 lbs (72.53 kg) | 
| Bulk Cable Weight: | 92 lbs/1000ft | 
| NEC / UL Compliance: | SJT | 
| AWM Compliance: | SJT | 
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) | 
| APAC Compliance: | China RoHS II (GB/T 26572-2011) | 
| Update and Revision: | Revision Number: 0.525 Revision Date: 09-07-2025 | 
| Item # | Color | Putup Type | Length | UPC | Footnote | 
|---|---|---|---|---|---|
| 19354 010250 | Black | Reel | 250 ft | 612825126973 | C | 
| Footnote: | C - CRATE REEL PUT-UP. |