Product Hierarchy
Product Hierarchy

19350 - Portable Cordage, 3 C #18 Str BC, PVC Ins, PVC Jkt, UL Type SVT


Portable Cordage, 3 Conductor 18AWG (42x34) Bare Copper, PVC Insulation, PVC Outer Jacket, UL Type SVT

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNo. of Conductors
1842x34BC - Bare Copper3
Conductor Count: 3
Insulation
MaterialNominal Wall Thickness
PVC - Polyvinyl Chloride0.018 in
Color Chart
Color
Black
White
Green
Outer Shield Material
Material
No Shield
Outer Jacket Material
MaterialNominal DiameterNominal Wall ThicknessSeparator Material
PVC - Polyvinyl Chloride0.253 in0.038 inPaper Tape

Construction and Dimensions

Type of Cordage: SVT
Cabling
Filler
Jute

Electrical Characteristics

Current
Max. Recommended Current [A]
10 Amps per Conductor at 25ºC (7 Amps over 50 ft)
7 Amps per Conductor at 25ºC (over 50 ft)
Voltage
Dielectric Withstand VoltageUL Voltage Rating
1500 V AC Applied for 1 Min.300 V RMS
Electrical Characteristics Notes: Dielectric Withstand Voltage: 1500 V AC Applied for 1 Min

Temperature Range

UL Temp Rating: 60°C

Mechanical Characteristics

Oil Resistance: Yes
Bulk Cable Weight: 39 lbs/1000ft

Standards

NEC/(UL) Compliance: SVT
CSA AWM Compliance: SVT

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/96/EC (BFR): Yes
EU Directive 2011/65/EU (ROHS II): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: Yes
EU RoHS Compliance Date (yyyy-mm-dd): 2004-01-01
MII Order #39 (China RoHS): Yes

Flammability, LS0H, Toxicity Testing

CSA Flammability: FT2
UL voltage rating: 300 V RMS

Plenum/Non-Plenum

Plenum (Y/N): No

Part Number

Variants
Item #ColorPutup TypeLengthUPC
19350 008250GrayReel250 ft612825126942
Footnote: F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'.

History

Update and Revision: Revision Number: 0.302 Revision Date: 06-08-2020
Date: 2004-01-01
Belden Classics
Cabling Solutions for Industrial Applications
No accessories are available for this product