Product Hierarchy
Product Hierarchy

1934/3 - CORDS, 3C #18, Str, Neoprene, 600 V, SOOW 90C, CSA C(UL) SOOW, CSA C(UL) FT2

CORDS, 3 Conductor 18 AWG (16/30) BC - Bare Copper, Neoprene Insulation, Black Chlorinated Polyethylene (CPE) Outer Jacket, SOOW 90C, CSA C(UL) SOOW, CSA C(UL) FT2 C(UL) SOOW, C(UL) FT2

Product Overview

Suitable Applications: Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)318 AWG16x30BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)Neoprene0.031 in (0.79 mm)0.112 in (2.84 mm)Black, White, Green
Outer Jacket
MaterialNom. ThicknessNom. Diameter
CPE - Chlorinated Polyethylene0.065 in (1.7 mm)0.378 in (9.60 mm)
Overall Cable Diameter (Nominal): 0.378 in (9.60 mm)

Electrical Characteristics

Electricals
ElementNom. Capacitance Cond-to-CondNom. Inductance
Conductor(s)36 pF/ft (120 pF/m)0.22µH/ft. µH/ft
Voltage
UL Voltage Rating
600 V (SOOW)

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C-40°C To +90°C
Bend Radius
Stationary Min.
3.8 in (97 mm)
Max. Pull Tension: 204 lbs (92.5 kg)

Standards and Compliance

Environmental Suitability: Indoor, Outdoor
Flammability / Reaction to Fire: FT2
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Alpha Wire -* P/N 1934/3 3C 18 AWG (UL) C(UL) TYPE SOOW 90C 600V -40C FT2 CE ROHS

History

Update and Revision: Revision Number: 0.26 Revision Date: 06-30-2026

Part Numbers

Variants
Item #ColorPutup TypeLength
1934/3 BK003BlackReel250 ft
No accessories are available for this product