Product Hierarchy
Product Hierarchy

1932A - Audio Snake Cable, #24-32pr, BC, Indiv. Shielded




Audio Snake Cable, 32-24 AWG bare copper pairs, polyolefin insulation, individually shielded with double serve "French Braid", drain, numbered/color-coded PVC jackets, flexible PVC jacket

Life Cycle Status: Discontinued

Product Overview

Suitable Applications: Multi-channel interconnect between audio equipment such as microphones, speakers, amplifiers, mixing consoles; Live events or studio sound; Analog audio

Product Life Cycle

Life Cycle: Discontinued - the product is no longer manufactured
Discontinuation Announcement Date: 2007-06-07

Construction Details

Conductor
SizeStrandingMaterialNo. of Pairs
2441x40BC - Bare Copper32
Insulation
MaterialNom. Insulation DiameterColor Code
PP - Polypropylene0.04 in (1.0 mm)Brown, Red, Orange, Yellow, Green, Blue, Purple, Gray, White, Black, Tan, Pink, Gray/Brown, Gray/Red, Gray/Orange, Gray/Yellow, Gray/Green, Gray/Blue, Gray/Purple, Gray/Gray, Gray/White, Gray/Black, Gray/Tan, Gray/Pink, Blue/Brown, Blue/Red, Blue/Orange, Blue/Yellow, Blue/Green, Blue/Blue, Blue/Purple, Blue/Gray
Red and Black
Inner Shield
Shield TypeMaterialCoverage
French BraidBare Copper (BC)95%
Inner Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride0.119 in (3.02 mm)
Outer Shield
Material
No Shield
Outer Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride0.968 in

Electrical Characteristics

Electricals
Nom. Characteristic Impedance
60 Ohm
Delay
Nom. Velocity of Prop.
66%
Voltage
UL Voltage Rating
300 V RMS

Mechanical Characteristics

Temperature
Operating
-20°C To +60°C
Max. Pull Tension: 930 lbs (420 kg)
Bulk Cable Weight: 499 lbs/1000ft (743 kg/km)

Standards and Compliance

Environmental Suitability: Indoor (Not Riser or Plenum), Indoor
CEC / C(UL) Compliance: .
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.354 Revision Date: 07-30-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
1932A B59250Black, MatteReel250 ft612825126904
Date: 2004-01-01
No accessories are available for this product