(13924)Indoor Fiber Cable
(1462)Indoor/Outdoor Fiber Cable
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
Portable Cordage, 3 Conductor 16AWG (26x30) Bare Copper, EPDM Insulation, CPE Outer Jacket, UL Type SJO
| AWG | Stranding | Material | No. of Conductors |
|---|---|---|---|
| 16 | 26x30 | BC - Bare Copper | 3 |
| Conductor Count: | 3 |
| Material | Nominal Wall Thickness |
|---|---|
| EPDM - Ethylene Propylene Diene Monomer | 0.031 in |
| Color |
|---|
| Black |
| White |
| Green |
| Material |
|---|
| No Shield |
| Material | Nominal Diameter | Nominal Wall Thickness | Separator Material |
|---|---|---|---|
| CPE - Chlorinated Polyethylene (Thermoset) | 0.353 in | 0.044 in | Paper Tape |
| Type of Cordage: | SJO |
| Filler |
|---|
| Jute |
| Max. Recommended Current [A] |
|---|
| 13 Amps per Conductor at 25ºC (10 Amps over 50 ft) |
| 10 Amps per Conductor at 25ºC (over 50 ft) |
| Dielectric Withstand Voltage | UL Voltage Rating |
|---|---|
| 2000 V AC Applied For 1 Min. | 300 V RMS |
| Electrical Characteristics Notes: | Dielectric Withstand Voltage: 2000 V AC Applied For 1 Min. |
| UL Temperature Rating: | 90°C |
| Oil Resistance: | Yes |
| Bulk Cable Weight: | 71 lbs/1000ft |
| NEC/(UL) Compliance: | SJO |
| CSA AWM Compliance: | SJO |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/96/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| MII Order #39 (China RoHS): | Yes |
| CSA Flammability: | FT2 |
| UL voltage rating: | 300 V RMS |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 19230 010250 | Black | Reel | 250 ft | 612825126881 |
| Footnote: | C - CRATE REEL PUT-UP., F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'. |
| Update and Revision: | Revision Number: 0.383 Revision Date: 02-03-2025 |