Portable Cordage, 2 Conductor 16AWG (26x30) Bare Copper, EPDM Insulation, CPE Outer Jacket, UL Type SJO
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 2 | 16 AWG | 26x30 | BC - Bare Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| EPDM - Ethylene Propylene Diene Monomer | 0.031 in (0.79 mm) | 0.123 in (3.12 mm) | Black, White |
| Separator | Material | Nom. Thickness | Nom. Diameter |
|---|---|---|---|
| Paper Tape | CPE - Chlorinated Polyethylene (Thermoset) | 0.035 in (0.89 mm) | 0.315 in |
| Nom. Conductor DCR | Max. Current |
|---|---|
| 4.4 Ohm/1000ft | 13 Amps per Conductor at 25ºC (10 Amps over 50 ft) |
| 10 Amps per Conductor at 25ºC (over 50 ft) |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature |
|---|
| 90°C |
| Max. Pull Tension: | 70.2 lbs (31.8 kg) |
| Bulk Cable Weight: | 54 lbs/1000ft |
| Environmental Suitability: | Oil Resistance |
| NEC / UL Compliance: | Article 400, SJO |
| AWM Compliance: | SJO |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.387 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 19228 010250 | Black | Reel | 250 ft | 612825126867 | C F |
| Footnote: | C - CRATE REEL PUT-UP., F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'. |