Portable Cordage, 4 Conductor 14AWG (41x30) Bare Copper, EPDM Insulation, CPE Outer Jacket, UL Type SO
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 4 | 14 AWG | 41x30 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | EPDM - Ethylene Propylene Diene Monomer | 0.048 in (1.2 mm) | 0.170 in (4.32 mm) | Black, White, Green, Red |
| Material |
|---|
| No Shield |
| Separator | Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|---|
| Paper Tape | CPE - Chlorinated Polyethylene (Thermoset) | 0.087 in (2.2 mm) | 0.603 in | Yes |
| Overall Cable Diameter (Nominal): | 0.603 in |
| Nom. Conductor DCR | Max. Current |
|---|---|
| 2.76 Ohm/1000ft | 15 Amps per Conductor at 25ºC (10 Amps over 50 ft) |
| UL Voltage Rating |
|---|
| 600 V |
| UL Temperature | Operating |
|---|---|
| 90°C | -20°C To +90°C |
| Stationary Min. | Installation Min. |
|---|---|
| 6.03 in (153 mm) | 6.03 in |
| Max. Pull Tension: | 213.2 lbs (96.71 kg) |
| Bulk Cable Weight: | 202 lbs/1000ft |
| Environmental Suitability: | Indoor, Oil Resistance |
| NEC / UL Compliance: | Article 400, SO |
| AWM Compliance: | SO |
| CEC / C(UL) Compliance: | LL7874 |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.387 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 19217 01050 | Black | Reel | 50 ft | 612825126843 | C |
| 19217 010200 | Black | Reel | 200 ft | 612825126836 | C |
| Footnote: | C - CRATE REEL PUT-UP. |