(109)Portable Cordage, 3 Conductor 14AWG (41x30) Bare Copper, EPDM Insulation, CSM Outer Jacket, UL Type SO
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 3 | 14 AWG | 41x30 | BC - Bare Copper |
Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|
EPDM - Ethylene Propylene Diene Monomer | 0.048 in (1.2 mm) | 0.170 in (4.32 mm) | Black, White, Green |
Separator | Material | Nom. Thickness | Nom. Diameter |
---|---|---|---|
Paper Tape | CPE - Chlorinated Polyethylene (Thermoset) | 0.086 in (2.2 mm) | 0.538 in |
Nom. Conductor DCR | Max. Current |
---|---|
2.76 Ohm/1000ft | 18 Amps per Conductor at 25ºC (13 Amps over 50 ft) |
13 Amps per Conductor at 25ºC (over 50 ft) |
UL Voltage Rating |
---|
600 V |
UL Temperature |
---|
90°C |
Max. Pull Tension: | 142.5 lbs (64.64 kg) |
Bulk Cable Weight: | 161 lbs/1000ft |
Environmental Suitability: | Oil Resistance |
NEC / UL Compliance: | Article 400, SO |
AWM Compliance: | SO |
European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Update and Revision: | Revision Number: 0.384 Revision Date: 05-05-2023 |
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
19207 010250 | Black | Reel | 250 ft | 612825126799 | C F |