(14289)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7151)Outdoor Fiber Cable
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
(1268)Instrumentation Cable
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
(818)VFD Cable
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
Portable Cordage, 3 Conductor 12AWG (65x30) Bare Copper, EPDM Insulation, CPE Outer Jacket, UL Type SO
| Suitable Applications: | Portable cordage and cordage |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 3 | 12 | 65x30 | BC - Bare Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| EPDM - Ethylene Propylene Diene Monomer | 0.051 in (1.3 mm) | 0.020 in (0.51 mm) | Black, White, Green |
| Separator | Material | Nom. Thickness | Nom. Diameter |
|---|---|---|---|
| Paper Tape | CPE - Chlorinated Polyethylene (Thermoset) | 0.1 in (2.5 mm) | 0.632 in (16.1 mm) |
| Nom. Conductor DCR | Max. Current |
|---|---|
| 1.7 Ohm/1000ft | 21 Amps per Conductor at 25ºC (18 Amps over 50 ft) |
| 18 Amps per Conductor at 25ºC (over 50 ft) |
| UL Voltage Rating |
|---|
| 600 V |
| UL Temperature |
|---|
| 90°C |
| Stationary Min. | Installation Min. |
|---|---|
| 6.32 in (161 mm) | 6.32 in (161 mm) |
| Max. Pull Tension: | 249.6 lbs (113.2 kg) |
| Bulk Cable Weight: | 231 lbs/1000ft |
| Environmental Suitability: | Oil Resistance |
| NEC / UL Compliance: | Article 400, SO |
| AWM Compliance: | SO |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Overall Cabling Separator Material: Paper Tape |
| Update and Revision: | Revision Number: 0.504 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 19206 010250 | Black | Reel | 250 ft | 612825126782 | C F |
| Footnote: | C - CRATE REEL PUT-UP., F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'. |