Portable Cordage, 2 Conductor 18AWG (42x34) Bare Copper, EPDM Insulation, CPE Outer Jacket, UL Type SO
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 2 | 18 AWG | 42x34 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | EPDM - Ethylene Propylene Diene Monomer | 0.032 in (0.81 mm) | 0.110 in (2.79 mm) | Black, White |
| Material |
|---|
| No Shield |
| Separator | Material | Nom. Thickness | Nom. Diameter |
|---|---|---|---|
| Cotton Serve | CPE - Chlorinated Polyethylene (Thermoset) | 0.065 in (1.7 mm) | 0.36 in |
| Overall Cable Diameter (Nominal): | 0.36 in |
| Nom. Conductor DCR | Max. Current |
|---|---|
| 6.97 Ohm/1000ft | 10 Amps per Conductor at 25ºC (7 Amps over 50 ft) |
| UL Voltage Rating |
|---|
| 600 V |
| UL Temperature | Operating |
|---|---|
| 90°C | -20°C To +90°C |
| Stationary Min. | Installation Min. |
|---|---|
| 3.6 in (91 mm) | 3.6 in |
| Max. Pull Tension: | 41 lbs (19 kg) |
| Bulk Cable Weight: | 66 lbs/1000ft |
| Environmental Suitability: | Indoor, Oil Resistance |
| NEC / UL Compliance: | Article 400, SO |
| AWM Compliance: | SO |
| CEC / C(UL) Compliance: | LL7874 |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Oil Resistant Jacket; Overall Cabling Separator Material: Cotton Serve |
| Update and Revision: | Revision Number: 0.386 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 19204 010250 | Black | Reel | 250 ft | 612825126768 | F |
| Footnote: | F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'. |