Product Hierarchy
Product Hierarchy

19202 - Portable Cordage, 2 C #14 Str BC, EPDM Ins, CPE Jkt, UL Type SO


Portable Cordage, 2 Conductor 14AWG (41x30) Bare Copper, EPDM Insulation, CPE Outer Jacket, UL Type SO

Construction Details

Conductor
ElementNumber of ElementSizeStrandingMaterial
Conductor(s)214 AWG41x30BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)EPDM - Ethylene Propylene Diene Monomer0.048 in (1.2 mm)0.17 in mmBlack, White
Outer Shield
Material
No Shield
Outer Jacket
SeparatorMaterialNom. ThicknessNom. Diameter
Cotton ServeCPE - Chlorinated Polyethylene (Thermoset)0.085 in (2.2 mm)0.523 in
Overall Cable Diameter (Nominal): 0.523 in

Electrical Characteristics

Electricals
Nom. Conductor DCRMax. Current
2.76 Ohm/1000ft25 Amps per Conductor at 25ºC (13 Amps over 50 ft)
13 Amps per Conductor at 25ºC (over 50 ft)
Voltage
UL Voltage Rating
600 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C-25°C to 90°C
Bend Radius
Stationary Min.Installation Min.
5.23 in (133 mm)5.23 in
Max. Pull Tension: 106.6 lbs (48.35 kg)
Bulk Cable Weight: 138 lbs/1000ft

Standards and Compliance

Environmental Suitability: Oil Resistance
Flammability / Reaction to Fire: FT2, FT2
NEC / UL Compliance: Article 400, SO
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Oil Resistant Jacket; Overall Cabling Separator Material: Cotton Serve

History

Update and Revision: Revision Number: 0.377 Revision Date: 04-08-2022

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
19202 010250BlackReel250 ft612825126744
Date: 2004-01-01
Belden Classics
Cabling Solutions for Industrial Applications
No accessories are available for this product