Portable Cordage, 2 Conductor 18AWG (42x34) Bare Copper, PVC Insulation, PVC Outer Jacket, UL Type SVT
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 2 | 18 AWG | 42x34 | BC - Bare Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.018 in (0.46 mm) | 0.084 in (2.1 mm) | Black, White |
| Separator | Material | Nom. Thickness | Nom. Diameter |
|---|---|---|---|
| Paper Tape | PVC - Polyvinyl Chloride | 0.036 in (0.91 mm) | 0.243 in |
| Nom. Conductor DCR | Max. Current |
|---|---|
| 6.97 Ohm/1000ft | 10 Amps per Conductor at 25ºC (7 Amps over 50 ft) |
| 7 Amps per Conductor at 25ºC (over 50 ft) |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature |
|---|
| 60°C |
| Max. Pull Tension: | 42.6 lbs (19.3 kg) |
| Bulk Cable Weight: | 32 lbs/1000ft |
| Environmental Suitability: | Oil Resistance |
| NEC / UL Compliance: | Article 400, SVT |
| AWM Compliance: | SVT |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Overall Cabling Separator Material: Paper Tape |
| Update and Revision: | Revision Number: 0.391 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 19140 010250 | Black | Reel | 250 ft | 612825126706 | F |
| 19140 008250 | Gray | Reel | 250 ft | 612825126690 | F |
| Footnote: | F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'. |