(1287)Instrumentation Cable
(481)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(19)CSA ACIC Cable
(94)Control / Power Cable
(819)VFD Cable
(113)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(106)Safety, Sound, & Security Cable
(767)Audio, Sound, & Control Cable
(239)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(310)Surveillance Cable
(39)Connectors & Outlets
(3663)Modular Couplers
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
(1076)M12
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
Portable Cordage, 3 Conductor 18AWG (16x30) Bare Copper, EPDM Insulation, Rubber Outer Jacket, UL Type SJ
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 3 | 18 AWG | 16x30 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | EPDM - Ethylene Propylene Diene Monomer | 0.031 in (0.79 mm) | 0.110 in mm | Black, White, Green |
| Material |
|---|
| No Shield |
| Separator | Material | Nom. Thickness | Nom. Diameter |
|---|---|---|---|
| Paper Tape | SBR - Styrene Butadiene Rubber | 0.044 in (1.1 mm) | 0.328 in |
| Overall Cable Diameter (Nominal): | 0.328 in |
| Nom. Conductor DCR | Max. Current |
|---|---|
| 6.7 Ohm/1000ft | 15 Amps per Conductor at 25ºC (7 Amps over 50 ft) |
| 7 Amps per Conductor at 25ºC (over 50 ft) |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 60°C | -25°C to 60°C |
| Stationary Min. | Installation Min. |
|---|---|
| 3.28 in (83.3 mm) | 3.28 in |
| Max. Pull Tension: | 62.4 lbs (28.3 kg) |
| Bulk Cable Weight: | 55 lbs/1000ft |
| Flammability / Reaction to Fire: | FT2 |
| NEC / UL Compliance: | Article 400, SJ |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Cabling paper separator tape |
| Update and Revision: | Revision Number: 0.394 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 19129 010250 | Black | Reel | 250 ft | 612825126676 | C F |
| Footnote: | C - CRATE REEL PUT-UP., F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'. |