Portable Cordage, 2 Conductor 16AWG (65x34) Bare Copper, PVC Insulation, UL Type SPT-2
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 2 | 16 AWG | 65x34 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PVC - Polyvinyl Chloride | 0.048 in (1.2 mm) | 0.155 x 0.299 in mm | Black and Numbered |
| Material |
|---|
| No Shield |
| Overall Cable Diameter (Nominal): | 0.155 x 0.299 in |
| Nom. Conductor DCR | Max. Current |
|---|---|
| 6.65 Ohm/1000ft | 10 Amps per Conductor at 25ºC (over 50 ft) |
| 10 Amps per Conductor at 25ºC (over 50 ft) |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 60°C | -20°C To +60°C |
| Stationary Min. | Installation Min. |
|---|---|
| 0.46 in (12 mm) | 0.46 in |
| Max. Pull Tension: | 65 lbs (29 kg) |
| Bulk Cable Weight: | 35 lbs/1000ft |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | FT2 |
| NEC / UL Compliance: | Article 400, SPT-2 |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.387 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 19126 010250 | Black | Reel | 250 ft | 612825126669 | F |
| Footnote: | F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'. |