Product Hierarchy
Product Hierarchy

19124 - Portable Cordage, 3 C #16 Str BC, EPDM Ins, Rubber Jkt, UL Type SJ




Portable Cordage, 3 Conductor 16AWG (65x34) Bare Copper, EPDM Insulation, Rubber Outer Jacket, UL Type SJ

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)316 AWG65x34BC - Bare Copper
Insulation
MaterialNom. ThicknessNom. Insulation DiameterColor Code
EPDM - Ethylene Propylene Diene Monomer0.0325 in (0.826 mm)0.123 in (3.12 mm)Black, White, Green
Outer Jacket
SeparatorMaterialNom. ThicknessNom. Diameter
Paper TapeSBR - Styrene Butadiene Rubber0.0375 in (0.953 mm)0.34 in

Electrical Characteristics

Electricals
Nom. Conductor DCRMax. Current
4.4 Ohm/1000ft13 Amps per Conductor at 25ºC (10 Amps over 50 ft)
10 Amps per Conductor at 25ºC (over 50 ft)
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL Temperature
60°C
Max. Pull Tension: 105.3 lbs (47.76 kg)
Bulk Cable Weight: 66 lbs/1000ft

Standards and Compliance

Environmental Suitability: Outdoor, Sunlight Resistance
NEC / UL Compliance: Article 400, SJ
AWM Compliance: SJ
CEC / C(UL) Compliance: .
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Cabling Paper Separator Tape

History

Update and Revision: Revision Number: 0.392 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
19124 010250BlackReel250 ft612825126645C
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-10-13
Belden Classics
Cabling Solutions for Industrial Applications
No accessories are available for this product