(777)600V Control (AWM Style) Cable
(401)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1281)Instrumentation Cable
(475)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(13)CSA ACIC Cable
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
(3640)Modular Couplers
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
(1065)M12
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
Portable Cordage, 2 Conductor 18AWG (42x34) Bare Copper, PVC Insulation, UL Type SPT-1
| Suitable Applications: | Portable cordage and cordage |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 2 | 18 | 42x34 | BC - Bare Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.032 in (0.81 mm) | 0.110 in (2.79 mm) | Brown, White, Black, Silver, Gray |
| Nom. Diameter |
|---|
| 0.11 x 0.207 in |
| Nom. Conductor DCR | Max. Current |
|---|---|
| 6.97 Ohm/1000ft | 10 Amps per Conductor at 25ºC (7 Amps over 50 ft) |
| 7 Amps per Conductor at 25ºC (over 50 ft) |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature |
|---|
| 60°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.1 in (28 mm) | 1.1 in (28 mm) |
| Max. Pull Tension: | 42.6 lbs (19.3 kg) |
| Bulk Cable Weight: | 20 lbs/1000ft |
| NEC / UL Compliance: | Article 400, SPT-1 |
| AWM Compliance: | SPT-1 |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.496 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 19122 010250 | Black | Reel | 250 ft | 612825126614 | F |
| 19122 0101000 | Black | Reel | 1,000 ft | 612825126607 | C G |
| 19122 001250 | Brown | Reel | 250 ft | 612825126584 | F |
| 19122 0011000 | Brown | Reel | 1,000 ft | 612825126577 | G |
| 19122 328250 | Gray, Silver | Reel | 250 ft | 612825126621 | F |
| 19122 009250 | White | Reel | 250 ft | 612825126591 | F |
| Footnote: | C - CRATE REEL PUT-UP., G - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 100'., F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'. |