(2196)Modular Couplers
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
(829)Workstation Outlets
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
(18)MPLS Backbone Switches
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
(10)AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
18 | 42x34 | BC - Bare Copper | 2 |
Conductor Count: | 2 |
Total Number of Pairs: | 1 |
Material | Nominal Wall Thickness |
---|---|
EPDM - Ethylene Propylene Diene Monomer | 0.017 in |
Color |
---|
Black |
White |
Material |
---|
No Shield |
Material | Nominal Diameter | Nominal Wall Thickness | Separator Material |
---|---|---|---|
SBR - Styrene Butadiene Rubber | 0.245 in | 0.037 in | Cotton Serve |
Type of Cordage: | SV |
Filler |
---|
Jute |
Max. Recommended Current [A] |
---|
10 Amps per Conductor at 25ºC (7 Amps over 50 ft) |
7 Amps per Conductor at 25ºC (over 50 ft) |
Dielectric Withstand Voltage | UL Voltage Rating |
---|---|
1500 V AC Applied For 1 Min. | 300 V RMS |
Electrical Characteristics Notes: | 1500 V AC Applied for 1 Min |
UL Temp Rating: | 60°C |
Bulk Cable Weight: | 35 lbs/1000ft |
Min Bend Radius/Minor Axis: | 2.5 in |
NEC/(UL) Compliance: | SV |
CSA AWM Compliance: | SV |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/96/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2005-10-13 |
MII Order #39 (China RoHS): | Yes |
UL voltage rating: | 300 V RMS |
Plenum (Y/N): | No |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
19120 010250 | Black | Reel | 250 ft | 612825126560 |
Footnote: | F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'. |
Notes: | Jacket Finish Smooth; Overall Cotton Serve Cabling Separator Material; Surface Impression Printed |
Update and Revision: | Revision Number: 0.304 Revision Date: 06-08-2020 |