(1404)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(796)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(469)VFD Cable
(134)Digital Electricity
(45)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(65)Safety, Sound, & Security Cable
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
(3003)Modular Couplers
(11)Modular Plugs
(28)Receptacles
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
(650)Copper Patch Panels
(82)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(65)Fiber Cassettes
(358)Modular (Empty) Panels
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
(189)Server Cabinets
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
(11)Power Distribution & Climate Monitoring
(1)Heat Containment
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
(109)Portable Cordage, 2 Conductor 18AWG (41x34) Bare Copper, Rubber Insulation, UL Type SP-1
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 2 | 18 AWG | 41x34 | BC - Bare Copper |
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | SBR - Styrene Butadiene Rubber | 0.035 in (0.89 mm) | 0.123 x 0.277 in mm | Black and Numbered |
Material |
---|
No Shield |
Overall Cable Diameter (Nominal): | 0.123 x 0.227 in |
Max. Current |
---|
7 Amps per Conductor at 25ºC (over 50 ft) |
7 Amps per Conductor at 25ºC (over 50 ft) |
UL Voltage Rating |
---|
300 V |
UL Temperature | Operating |
---|---|
60°C | -20°C To +60°C |
Stationary Min. | Installation Min. |
---|---|
0.28 in (7.1 mm) | 0.28 in |
Max. Pull Tension: | 41 lbs (19 kg) |
Bulk Cable Weight: | 24 lbs/1000ft |
Environmental Suitability: | Indoor |
Flammability / Reaction to Fire: | FT2 |
NEC / UL Compliance: | Article 400, SP-1 |
European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Update and Revision: | Revision Number: 0.183 Revision Date: 02-15-2024 |
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
19115 010250 | Black | Reel | 250 ft | 612825126522 | F |