Portable Cordage, 2 Conductor 18AWG (41x34) Bare Copper, Rubber Insulation, UL Type SP-1
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 2 | 18 AWG | 41x34 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | SBR - Styrene Butadiene Rubber | 0.035 in (0.89 mm) | 0.123 x 0.277 in mm | Black and Numbered |
| Material |
|---|
| No Shield |
| Overall Cable Diameter (Nominal): | 0.123 x 0.227 in |
| Max. Current |
|---|
| 7 Amps per Conductor at 25ºC (over 50 ft) |
| 7 Amps per Conductor at 25ºC (over 50 ft) |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 60°C | -20°C To +60°C |
| Stationary Min. | Installation Min. |
|---|---|
| 0.28 in (7.1 mm) | 0.28 in |
| Max. Pull Tension: | 41 lbs (19 kg) |
| Bulk Cable Weight: | 24 lbs/1000ft |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | FT2 |
| NEC / UL Compliance: | Article 400, SP-1 |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.184 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 19115 010250 | Black | Reel | 250 ft | 612825126522 | F |
| Footnote: | F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'. |