Product Hierarchy
Product Hierarchy

19108 - Portable Cordage, 3 C #16 Str BC, EPDM Ins, Rubber Jkt, UL Type S




Portable Cordage, 3 Conductor 16AWG (65x34) Bare Copper, EPDM Insulation, Rubber Outer Jacket, UL Type S

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)316 AWG65x34BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)EPDM - Ethylene Propylene Diene Monomer0.033 in (0.84 mm)0.123 in mmBlack, White, Green
Outer Shield
Material
No Shield
Outer Jacket
SeparatorMaterialNom. ThicknessNom. Diameter
Cotton ServeSBR - Styrene Butadiene Rubber0.065 in (1.7 mm)0.405 in
Overall Cable Diameter (Nominal): 0.405 in

Electrical Characteristics

Electricals
Nom. Conductor DCRMax. Current
4.17 Ohm/1000ft10 Amps per Conductor at 25ºC (over 50 ft)
10 Amps per Conductor at 25ºC (over 50 ft)
Voltage
UL Voltage Rating
600 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
60°C-20°C To +60°C
Bend Radius
Stationary Min.Installation Min.
4.05 in (103 mm)4.05 in
Max. Pull Tension: 97.5 lbs (44.2 kg)
Bulk Cable Weight: 90 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor
Flammability / Reaction to Fire: FT2
NEC / UL Compliance: Article 400, S
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.396 Revision Date: 05-05-2023

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
19108 010250BlackReel250 ft612825126508C F
Date: 2005-10-13
Belden Classics
Cabling Solutions for Industrial Applications
lighting-cable-catalog.pdf
No accessories are available for this product