(1214)Fiber Patch Cords
(501)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(513)AV Assemblies
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
(1373)Managed Switches
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
(393)Cellular Routers
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
(134)Vehicle Routers
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
Portable Cordage, 3 Conductor 14AWG (41x30) Bare Copper, EPDM Insulation, Rubber Outer Jacket, UL Type S
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 3 | 14 AWG | 41x30 | BC - Bare Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| EPDM - Ethylene Propylene Diene Monomer | 0.048 in (1.2 mm) | 0.170 in (4.32 mm) | Black, White, Green |
| Separator | Material | Nom. Thickness | Nom. Diameter |
|---|---|---|---|
| Paper Tape | SBR - Styrene Butadiene Rubber | 0.085 in (2.2 mm) | 0.535 in |
| Nom. Conductor DCR | Max. Current |
|---|---|
| 2.76 Ohm/1000ft | 18 Amps per Conductor at 25ºC (13 Amps over 50 ft) |
| 13 Amps per Conductor at 25ºC (over 50 ft) |
| UL Voltage Rating |
|---|
| 600 V |
| UL Temperature |
|---|
| 60°C |
| Max. Pull Tension: | 142.5 lbs (64.64 kg) |
| Bulk Cable Weight: | 156 lbs/1000ft |
| Environmental Suitability: | Outdoor |
| NEC / UL Compliance: | Article 400, S |
| AWM Compliance: | S |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| Notes: | Cabling Paper Separator Tape |
| Update and Revision: | Revision Number: 0.397 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 19107 010250 | Black | Reel | 250 ft | 612825126492 | C F |
| Footnote: | C - CRATE REEL PUT-UP., F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'. |