(777)600V Control (AWM Style) Cable
(401)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1281)Instrumentation Cable
(475)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(13)CSA ACIC Cable
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
(3640)Modular Couplers
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
(1065)M12
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
Portable Cordage, 3 Conductor 12AWG (65x30) Bare Copper, EPDM Insulation, Rubber Outer Jacket, UL Type S
| Suitable Applications: | Portable cordage for supplying power to appliances and tools |
| Element | No. of Elements | Size | Stranding | Material | Notes |
|---|---|---|---|---|---|
| Conductor(s) | 3 | 12 AWG | 65x30 | BC - Bare Copper | 3.31mm2 |
| Element | Material | Nom. Thickness | Color Code |
|---|---|---|---|
| Conductor(s) | EPDM - Ethylene Propylene Diene Monomer | 0.052 in (1.3 mm) | Black, White, Green |
| Separator | Material | Nom. Thickness | Nom. Diameter |
|---|---|---|---|
| Paper Tape | SBR - Styrene Butadiene Rubber | 0.099 in (2.5 mm) | 0.640 in (16.3 mm) |
| Overall Cable Diameter (Nominal): | 0.640 in (16.3 mm) |
| Element | Max. Current |
|---|---|
| Conductor(s) | 25 Amps per conductor @ 25°C; 18 Amps per conductor @ 25 °C over 50 ft. |
| UL Voltage Rating |
|---|
| 600 V (Type S) |
| UL Temperature |
|---|
| 60°C |
| Stationary Min. | Installation Min. |
|---|---|
| 6.4 in (160 mm) | 6.4 in (160 mm) |
| Bulk Cable Weight: | 227 lbs/1000ft (338 kg/km) |
| NEC / UL Compliance: | S |
| AWM Compliance: | S |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| Update and Revision: | Revision Number: 0.376 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 19106 010250 | Black | Reel | 250 ft | 612825126485 | C F |
| Footnote: | C - CRATE REEL PUT-UP., F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'. |