(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(10)AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
10 | 105x30 | BC - Bare Copper | 3 |
Conductor Count: | 3 |
Material | Nominal Wall Thickness |
---|---|
EPDM - Ethylene Propylene Diene Monomer | 0.05 in |
Color |
---|
Black |
White |
Green |
Material |
---|
No Shield |
Material | Nominal Diameter | Nominal Wall Thickness | Separator Material |
---|---|---|---|
SBR - Styrene Butadiene Rubber | 0.681 in | 0.099 in | Paper Tape |
Type of Cordage: | S |
Filler |
---|
Jute |
Max. Recommended Current [A] |
---|
30 Amps per Conductor at 25ºC (25 Amps over 50 ft) |
25 Amps per Conductor at 25ºC (over 50 ft) |
Dielectric Withstand Voltage | UL Voltage Rating |
---|---|
3000 V AC Applied For 1 Min. | 600 V RMS |
Electrical Characteristics Notes: | Dielectric Withstand Voltage: 3000 V AC Applied For 1 Min. |
UL Temp Rating: | 60°C |
Bulk Cable Weight: | 288 lbs/1000ft |
Min Bend Radius/Minor Axis: | 7 in |
NEC/(UL) Compliance: | S |
CSA AWM Compliance: | S |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/96/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2005-10-13 |
MII Order #39 (China RoHS): | Yes |
CSA Flammability: | FT2 |
UL voltage rating: | 600 V RMS |
Plenum (Y/N): | No |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
19105 010250 | Black | Reel | 250 ft | 612825126478 |
Footnote: | C - CRATE REEL PUT-UP. |
F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'. |
Update and Revision: | Revision Number: 0.306 Revision Date: 06-08-2020 |