(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(933)SPIDER Fast/Gigabit Switches
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
(45)Cellular Routers
(10)Wireless LAN Devices
(10)BAT450-F WLAN Access Points
(1)BAT867 - Industrial Wireless Access Points
(5)BAT-C2
(3)OpenBAT-R / -F
(1)Wireless LAN Controller
(2)Antennas
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
(10)AWG | Stranding | Material | Nominal Diameter | No. of Pairs |
---|---|---|---|---|
24 | 41x40 | BC - Bare Copper | 0.0225 in | 2 |
Conductor Count: | 4 |
Total Number of Pairs: | 2 |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PP - Polypropylene | 0.0395 in | 0.0085 in |
Number | Color |
---|---|
1 | Brown |
2 | Red |
Type | Material | Coverage [%] | Drainwire Material | Drainwire Diameter | Drainwire AWG | Drainwire Construction n x D |
---|---|---|---|---|---|---|
French Braid | Bare Copper (BC) | 95% | TC - Tinned Copper | 0.025 in | 24 | 19x26 |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | 0.119 in | 0.0135 in |
Material |
---|
No Shield |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | 0.33 in | 0.0445 in |
Individual Pair Nominal Shield DCR | Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance |
---|---|---|
7.2 Ohm/1000ft | 25.5 Ohm/1000ft | 25.5 Ohm/1000ft |
Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield |
---|---|
26.1 pF/ft | 47.5 pF/ft |
Nominal Inductance |
---|
0.18 µH/ft |
Nominal Characteristic Impedance |
---|
60 Ohm |
Max. Recommended Current [A] |
---|
1.05 Amps per Conductor at 25ºC |
UL Voltage Rating |
---|
300 V RMS |
Operating Temp Range: | -20°C To +60°C |
Bulk Cable Weight: | 48 lbs/1000ft |
Max. Pull Tension: | 58 lbs |
Min Bend Radius/Minor Axis: | 3.5 in |
CPR Euroclass: | Eca |
Environmental Space: | Indoor (Not Riser or Plenum) |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/11/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | No |
EU RoHS Compliance Date (yyyy-mm-dd): | 2004-01-01 |
MII Order #39 (China RoHS): | Yes |
Suitability - Indoor: | Yes |
IEC Flammability: | IEC 60332-1-2 |
UL voltage rating: | 300 V RMS |
Plenum (Y/N): | No |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
1902A B59250 | Black, Matte | Reel | 250 ft | 612825126140 |
1902A B59500 | Black, Matte | Reel | 500 ft | 612825126157 |
1902A B591000 | Black, Matte | Reel | 1,000 ft | 612825126133 |
Footnote: | C - CRATE REEL PUT-UP. |
Update and Revision: | Revision Number: 0.267 Revision Date: 08-25-2020 |