Product Hierarchy
Product Hierarchy

18RC2S06 - HITEMPCTRL, 2C #18, Str, PTFE, 600 V

HITEMPCTRL, 2 Conductor 18 AWG (19/30) SPC - Silver Plated Copper, PTFE Insulation, Overall Silver Plated Copper Shield, White PTFE Tape Outer Jacket

Product Overview

Suitable Applications: Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)218 AWG19x30SC - Silvered Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PTFE - Polytetrafluoroethylene0.009 in (0.23 mm)0.068 in (1.7 mm)White, White/Blue
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
BraidSilvered Copper (SC)85%22 AWG (7x30) TC
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PTFE - Polytetrafluoroethylene0.010 in (0.25 mm)0.174 in (4.42 mm)
Overall Cable Diameter (Nominal): 0.174 in (4.42 mm)

Electrical Characteristics

Electricals
ElementNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. Inductance
Conductor(s)31 pF/ft (100 pF/m)56 pF/ft (180 pF/m)48 Ohm0.18 µH/ft (0.59 µH/m)
Nom Outer Shield DCR: 83 Ohm/1000ft (270 Ohm/km)
Voltage
Voltage Rating
600 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
80°C-55°C To +200°C
Bend Radius
Stationary Min.
1.7 in (43 mm)
Max. Pull Tension: 159 lbs (72.1 kg)

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: UL1685 FT4 Loading, FT4
NEC / UL Compliance: Article 800, CMG, CM
AWM Compliance: AWM 2576
CEC / C(UL) Compliance: CMG.
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.22 Revision Date: 08-29-2026

Part Numbers

Variants
Item #Color
18RC2S06 NA005White
No accessories are available for this product