Product Hierarchy
Product Hierarchy

18C0.34YCY - MachFlex™ LiYCY, 18 C 0.34mm² Str BC, PVC Ins, TCBS, PVC Jkt


MachFlex™ LiYCY PVC Control VDE Certified & Signal Cables , 18 Conductor 0.34mm² Stranded Bare Copper, PVC Insulation, Tinned Copper Braid Shield, PVC Jacket

Product Overview

Suitable Applications: Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, pressure gauge, temperature controllers, control panels, vibration monitoring systems, intelligent security controllers, production machinery and many more. Tinned cooper braid shield ensure the cables with excellent noise immunity

Physical Characteristics (Overall)

Conductor
ElementAWGStrandingMaterialNo. of Conductors
Conductor(s)0.34 mm²StrandedBC - Bare Copper18
Conductor Count: 18
Insulation
Material
PVC - Polyvinyl Chloride
Color Chart
NumberColor
1White
2Brown
3Green
4Yellow
5Gray
6Pink
7Blue
8Red
9Black
10Violet
11Gray with Pink strips
12Red with Blue strips
13White with Green strips
14Brown with Green strips
15White with Yellow strips
16Yellow with Brown strips
17White with Gray strips
18Gray with Brown strips
Outer Shield
TypeMaterial
BraidTinned Copper (TC)
Outer Jacket
MaterialNominal Diameter
PVC - Polyvinyl Chloride8.9 mm

Electrical Characteristics

Conductor DCR
Max. Conductor DCR
57 Ohm/km
Capacitance
Nom. Capacitance Conductor to ConductorNom. Capacitance Conductor to Shield
120 pF/m160 pF/m
Insulation Resistance: 20 GOhm x cm
Min Insulation Resistance: 20 GOhm x cm
Inductance
Nominal Inductance
0.5 µH/m
Voltage
DescriptionVoltage Rating [V]
Operating Voltage500 V
Testing Voltage1500 V

Temperature Range

Installation Temperature Range: ‐40°C to +80°C
Operating Temperature Range: ‐5°C to +70°C

Mechanical Characteristics

UV Resistance: Yes
Bulk Cable Weight: 127 kg/km
Min. Bend Radius During Installation: 6 x OD
Min. Bend Radius During Operation: 15 x OD

Standards

Other Specification: IEC 60228, DIN EN 50290‐2‐22, VDE 0812, DIN VDE 0207‐363‐4‐1, DIN 47100, DIN VDE 0295, BS 6360

Applicable Environmental and Other Programs

EU Directive 2011/65/EU (RoHS 2): Compliant

Suitability

Suitability - Indoor: Yes
Suitability - Outdoor: Yes
Suitability - Sunlight Resistance: Yes

Flammability, LS0H, Toxicity Testing

IEC Flammability: IEC 60332-1-2
Other Flammability: DIN VDE 0482-332-1-2, DIN EN 60332-1-2

Related Part Numbers

Variants
Item #ColorLength
18C0.34YCY 010200MBlack, RAL 9005200 m
18C0.34YCY 010305MBlack, RAL 9005305 m
18C0.34YCY 010500MBlack, RAL 9005500 m
18C0.34YCY F2V200MGray, RAL 7032200 m
18C0.34YCY F2V305MGray, RAL 7032305 m
18C0.34YCY F2V500MGray, RAL 7032500 m

History

Update and Revision: Revision Number: 0.26 Revision Date: 04-08-2022
No accessories are available for this product