(12392)Indoor Fiber Cable
(1431)Indoor/Outdoor Fiber Cable
(6462)Outdoor Fiber Cable
(4198)SMPTE Cable
(23)Tactical Fiber Cable
(315)Flexible Automation Cable
(3137)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(243)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(682)Audio, Sound, & Control Cable
(226)Access Control Cable
(78)Fire Alarm Cable
(80)Nurse Call
(2)Security & Alarm Cable
(255)Surveillance Cable
(38)Connectors & Outlets
(3218)Modular Couplers
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
(51)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(19)Valve Connectors
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
(916)M12 Power
(419)Field Attachables
(8)Receptacles
(56)Single-Ended Cordsets
(197)Double-Ended Cordsets
(146)Splitter
(12)NR Series
(30)ST Series
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
(47)Mini Power
(58)Receptacles
(12)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(16)Double-Ended Cordsets
(20)G Series
(57)Sensor Actuator Connectors
(970)M12
(711)Field Attachables
(88)Receptacles
(142)Single-Ended Cordsets
(250)M12-M12 Cordsets
(165)M12-M8 Cordsets
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
(230)Adapter and Splitter
(4)Double-Ended Cordsets
(117)Field Attachables
(16)Receptacles
(28)Single-Ended Cordsets
(65)SPE Connectors
(51)Assemblies & Cordsets
(1065)Fiber Patch Cords
(453)Double-Ended Cordsets
(76)Pigtails
(18)Pre-Terminated Assemblies
(476)AV Assemblies
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
(106)Fiber Splicers & Tool Kits
(29)Label & Identification
(7)Fanout & Breakout Kits
(7)Connectivity Accessories
(2)Outlet & Hardware Accessories
(29)I/O Systems
(204)Ethernet I/O Modules
(38)IO-Link Masters and Devices
(41)Fieldbus I/O Modules
(10)Passive Distribution Boxes
(109)Safety I/O Modules
(4)MachFlex™ LiYY PVC Control & Signal Cables, 18 Conductor 0.25mm² Stranded Bare Copper, PVC Insulation, PVC Jacket
Suitable Applications: | Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, pressure gauge, temperature controllers, control panels, vibration monitoring systems, intelligentsecurity controllers, production machinery and many more |
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 18 | 0.25 mm² | Stranded | BC - Bare Copper |
Material | Color Code |
---|---|
PVC - Polyvinyl Chloride | White, Brown, Green, Yellow, Grey, Pink, Blue, Red, Black, Violet, Gray/Pink, Red/Blue, White/Green, Brown/Green, White/Yellow, Yellow/Brown, White/Gray, Gray/Brown |
Material |
---|
PVC - Polyvinyl Chloride |
Overall Cable Diameter (Nominal): | 7.8 mm (0.31 in) |
Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Shield |
---|---|
120 pF/m (37 pF/ft) | 160 pF/m (49 pF/ft) |
Voltage Rating |
---|
500 V (Max. Operating Voltage), 1500 V (Testing Voltage) |
Operating | Installation |
---|---|
-5°C to +70°C(Occasional movement) | -40°C to +80°C(Fixed installation) |
Stationary Min. | Installation Min. |
---|---|
78 mm (3.1 in) | 31.2 mm (1.23 in) |
Bulk Cable Weight: | 94 kg/km (63 lbs/1000ft) |
Environmental Suitability: | Sunlight Resistance, UV Resistance |
Flammability / Reaction to Fire: | IEC 60332-1-2, DIN VDE 0482-332-1-2, DIN EN 60332-1-2 |
ISO/IEC Compliance: | IEC 60228 |
CENELEC Compliance: | EN 50290-2-22, EN 50363-4-1 |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2) |
Other Standard Compliance(s): | VDE 0812, DIN 47100, BS 6360 |
Update and Revision: | Revision Number: 0.48 Revision Date: 07-04-2024 |
Item # | Color | Length |
---|---|---|
18C0.25YY 010100M | Black | 100 m |
18C0.25YY 010200M | Black | 200 m |
18C0.25YY 010300M | Black | 300 m |
18C0.25YY 006100M | Blue | 100 m |
18C0.25YY 006200M | Blue | 200 m |
18C0.25YY 006300M | Blue | 300 m |
18C0.25YY F2V100M | Gray, RAL 7032 | 100 m |
18C0.25YY F2V200M | Gray, RAL 7032 | 200 m |
18C0.25YY F2V300M | Gray, RAL 7032 | 300 m |