Communication and Control, 12 Conductor 20 AWG (7/28) TC - Tinned Copper, PVC Insulation, Slate PVC Outer Jacket, AWM/STYLE 2509 80C, CM 75C, VW-1, CSA CMG, CSA FT4 CMG, FT4 UL FT4, VW-1; CSA FT4
| Suitable Applications: | Industrial control systems, raceways, cable trays, and ducts; instrumentation and control circuits; analog and digital signals (4–20 mA, 0–10 V); PLC and DCS systems; sensors, encoders, solenoids, valves, actuators, and positioners. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 12 | 20 AWG | 7x28 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PVC - Polyvinyl Chloride | 0.016 in (0.41 mm) | 0.070 in (1.8 mm) | Black, Red, White, Green, Orange, Blue, Brown, Yellow, Violet, Slate, Pink, Tan |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.020 in (0.51 mm) | 0.331 in (8.41 mm) |
| Overall Cable Diameter (Nominal): | 0.331 in (8.41 mm) |
| Element | Nom. Capacitance Cond-to-Cond | Nom. Inductance |
|---|---|---|
| Conductor(s) | 27 pF/ft (89 pF/m) | 0.19 µH/ft (0.62 µH/m) |
| UL Voltage Rating |
|---|
| 300 V (CM, CMG, AWM 2509) |
| UL Temperature | Operating |
|---|---|
| 80°C | -20°C To +80°C |
| Stationary Min. |
|---|
| 3.3 in (84 mm) |
| Max. Pull Tension: | 52 lbs (24 kg) |
| Environmental Suitability: | Indoor |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | UL1685 FT4 Loading, FT4 |
| NEC / UL Compliance: | Article 800, CMG, CM |
| AWM Compliance: | AWM 2509 |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Alpha Wire -* P/N 1896/12C 12C 20 AWG (UL) 75C TYPE CM OR AWM 2509 OR C(UL) 60C TYPE CMG FT4 CE ROHS |
| Update and Revision: | Revision Number: 0.119 Revision Date: 06-30-2026 |
| Item # | Color | Putup Type | Length |
|---|---|---|---|
| 1896/12C SL002 | Black | Reel | 500 ft |