Networking & Data Cable
(535)Industrial Ethernet Cable
(107)Enterprise Category Cable
(143)Industrial Protocol / Data Bus Cable
(284)Audio Cable
(493)Digital
(96)Analog
(138)Microphone
(42)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(255)Video Cable
(270)75 Ohm SDI Coax
(105)Camera Cable
(44)CATV & Satelite
(53)CCTV & Security
(30)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(356)50 Ohm Transmission Cable
(66)75 Ohm SDI Coax
(99)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(2)CCTV & Security Cable
(30)Computer and Instrumentation Cable
(11)Multi-Media Cable
(33)Fiber Cable
(11346)Indoor Fiber Cable
(1449)Indoor/Outdoor Fiber Cable
(5499)Outdoor Fiber Cable
(4054)SMPTE Cable
(14)Tactical Fiber Cable
(355)Flexible Automation Cable
(107)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(7)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(754)Instrumentation Cable
(316)UL 300V PLTC/PLTC-ER Cable
(173)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(29)Control / Power Cable
(451)VFD Cable
(134)Digital Electricity
(45)Hybrid Fiber-Copper Cable
(198)Safety, Sound, & Security Cable
(529)Audio, Sound, & Control Cable
(193)Access Control Cable
(23)Fire Alarm Cable
(72)Nurse Call
(2)Security & Alarm Cable
(198)Surveillance Cable
(41)Connectors & Outlets
(2587)Modular Couplers
(11)Modular Plugs
(28)Receptacles
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
(15)Fiber Connectors
(46)Mechanical Connectors
(20)Fiber Connector Accessories
(8)Adapters
(2)Fusion Splice-On Connectors
(16)Valve Connectors
(537)Type A
(423)Type A Field Attachables
(298)Type A Receptacles
(30)Type A Single-Ended Cordsets
(82)Type A Accessories
(13)Type B
(71)Type C
(43)Cross Connect Systems
(16)Category 6A Cross Connect Systems
(3)Category 6 Cross Connect Systems
(7)Category 5E Cross Connect Systems
(6)Power Connectors
(741)M12 Power
(281)NR Series
(29)ST Series
(59)CA Series
(12)7/8", 1", 1 1/8" Series
(198)M23 Circular Connectors
(47)Mini Power
(58)Receptacles
(12)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(16)Double-Ended Cordsets
(20)G Series
(57)Sensor Actuator Connectors
(875)M12
(623)Field Attachables
(31)Receptacles
(143)Single-Ended Cordsets
(235)M12-M12 Cordsets
(150)M12-M8 Cordsets
(64)M8
(296)Accessories
(18)M8 and M12 Splitter
(2)Workstation Outlets
(71)KeyConnect Outlets
(12)MDVO-Style Outlets
(10)MediaFlex System
(17)Multi Media Modules
(17)Workstation Consolidation
(15)Data Connectors
(131)Assemblies & Cordsets
(798)Fiber Patch Cords
(318)Double-Ended Cordsets
(65)Pigtails
(15)Pre-Terminated Assemblies
(359)AV Assemblies
(10)Patch Panels & Components
(384)Fiber Patch Panels
(42)Preloaded Coupler Patch Panels
(2)Modular (Empty) Panels
(5)Fiber Cassettes
(145)Adapter Frames
(63)Adapter Strips
(13)Fiber Wall Mounts
(6)Patch Panel Accessories
(35)Industrial Networking
(935)RS20/30
(14)SPIDER Fast/Gigabit Switches
(93)Managed Switches
(316)BOBCAT
(95)BXS
(8)GECKO Switches
(6)MSP – Modular Gigabit Switches
(21)MSP – The Modular Gigabit Switches (Layer 2/3)
(12)MSM - Configurable Media Modules for MSP Switches
(9)MICE - Modular Switches
(31)RSB20 Basic Switches
(36)RS20/30/40 Switches
(57)RSR Switches
(18)RED25 Switches
(4)RSP/RSPL/RSPS/RSPE Switches
(40)Rack Mount Switches
(119)DRAGON MACH4000
(15)GREYHOUND 105/106
(9)GREYHOUND 1020/1030
(11)GREYHOUND 1040
(23)GREYHOUND 103
(4)MACH1020/1030
(3)MACH1040
(4)MACH100
(29)MACH4000
(21)IP65/IP67 Switches & Routers
(56)Embedded Ethernet
(4)Routers & WAN
(1)Security & Firewalls
(22)Wireless
(24)Cellular Routers
(10)Wireless LAN Devices
(12)BAT450-F WLAN Access Points
(2)BAT867 - Industrial Wireless Access Points
(3)BAT-C2
(5)OpenBAT-R / -F
(2)Wireless LAN Controller
(2)Software
(94)Secure Remote Access
(8)Network Management
(17)Software Tools
(4)Device Software
(65)Accessories
(144)Transceivers
(64)Fast Ethernet SFP Transceiver
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
(9)Connectors
(5)Mounting Accessories
(19)MIPP
(6)Miscellaneous Accessories
(12)Power Supplies and Cables
(18)Power over Ethernet (PoE) Injector
(3)Serial to Ethernet converters
(1)Terminal Cables
(7)Wireless Accessories
(1)FiberINTERFACES
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
(353)Server Cabinets
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
(32)Shelves
(1)Cabinet Accessories
(21)Lacing Accessories
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
(54)Fiber Splicers & Tool Kits
(9)Label & Identification
(7)Fanout & Breakout Kits
(2)Outlet & Hardware Accessories
(17)I/O Systems
(191)Ethernet I/O Modules
(34)IO-Link Masters and Devices
(36)Fieldbus I/O Modules
(10)Passive Distribution Boxes
(109)Category 7A Enhanced Premise Horizontal Cable (1200MHz) shotgun, 2 x 4-Pair, 23 AWG solid bare copper conductors, S/FTP, Foam Polyethylene insulation, each pair with Beldfoil® shield, overall tinned copper braid shield (30% coverage), LSZH jacket
Suitable Applications: | Horizontal and building backbone cable; Support current and future Category 6a, 7 and 7a applications, such as: 10GBase - T (10 Gigabit Ethernet), 1000Base - T (Gigabit Ethernet), 100 Base - T, 10 Base - T, FDDI, ATM |
Element | Size | Stranding | Material | Number of Pairs | Number of Element |
---|---|---|---|---|---|
Individual Shielded Pair | 23 AWG | Solid | BC - Bare Copper | 8 | 16 |
Element | Material | Nom. Insulation Diameter | Color Code |
---|---|---|---|
Individual Shielded Pair | PE - Polyethylene (Foam) | 1.45 mm (0.0571 in) | White & Blue, White & Orange, White & Green, White & Brown |
Description |
---|
4 pairs twisted together |
Element | Shield Type | Material | Coverage |
---|---|---|---|
Individual Shielded Pair | Tape | Bi-Laminate (Alum+Poly) | 100% |
Table Notes: | Aluminum facing outside |
Shield Type | Material | Coverage |
---|---|---|
Braid | Tinned Copper (TC) | 30% |
Material | Nom. Diameter | Ripcord |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 7.5 mm (0.30 in) | Yes |
Table Notes: | Figure 8 construction |
Overall Cable Diameter (Nominal): | 7.5 mm (0.30 in) |
Max. Conductor DCR | Max. Mutual Capacitance | Max. Capacitance Unbalance | Nom. Characteristic Impedance |
---|---|---|---|
95 Ohm/km | 56 pF/m (17 pF/ft) | 160 pF/100m | 100 Ohm |
Max. Delay Skew | Nom. Velocity of Prop. |
---|---|
25 ns/100m | 76% |
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Min. PSANEXT [dB] | Min. PSAACRF [dB] | Min. TCL [dB] | Min. ELTCTL [dB] |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 2.1 dB/100m | 78 | 75 | 75.9 | 72.9 | 78 | 75 | 20 | 67 | 67 | 40 | 23 |
4 | 3.7 dB/100m | 78 | 75 | 74.3 | 71.3 | 78 | 75 | 23 | 67 | 67 | 34 | 15 |
10 | 5.8 dB/100m | 78 | 75 | 72.2 | 69.2 | 75.3 | 72.3 | 25 | 67 | 67 | 30 | 10.9 |
16 | 7.3 dB/100m | 78 | 75 | 70.7 | 67.7 | 71.2 | 68.2 | 25 | 67 | 67 | 28 | 5.1 |
31.2 | 10.3 dB/100m | 78 | 75 | 67.7 | 64.7 | 65.4 | 62.4 | 23.6 | 67 | 63.3 | 25.2 | |
62.5 | 14.6 dB/100m | 78 | 75 | 63.4 | 60.4 | 59.4 | 56.4 | 21.5 | 67 | 57.3 | 22 | |
100 | 18.5 dB/100m | 75.4 | 72.4 | 56.9 | 53.9 | 55.3 | 52.3 | 20.1 | 67 | 53.2 | 20 | |
155 | 23.2 dB/100m | 72.5 | 69.5 | 49.3 | 46.3 | 51.5 | 48.5 | 18.8 | 67 | 49.4 | 18.1 | |
250 | 29.7 dB/100m | 69.4 | 66.4 | 39.7 | 36.7 | 47.3 | 44.3 | 17.3 | 67 | 45.2 | 16 | |
500 | 42.8 dB/100m | 64.9 | 61.9 | 22.2 | 19.2 | 41.3 | 38.3 | 17.3 | 67 | 39.2 | ||
600 | 47.1 dB/100m | 63.7 | 60.7 | 16.6 | 13.6 | 39.7 | 36.7 | 17.3 | 65.8 | 37.6 | ||
1000 | 61.9 dB/100m | 60.4 | 57.4 | -1.5 | -4.5 | 35.3 | 32.3 | 15.1 | 62.5 | 33.2 | ||
1200 | 68.4 dB/100m | 59.2 | 56.2 | -9.1 | -12.1 | 33.7 | 30.7 | 14.3 |
Table Notes: | Limits below 4 MHz are for information only.; Values at 1200 MHz are for information only. Reference standard: IEC 61156-5 |
Frequency | Max. Transfer Impedance |
---|---|
1 Mhz | Max. 50 mOhm/m |
10 Mhz | Max. 100 mOhm/m |
30 Mhz | Max. 200 mOhm/m |
100 Mhz | Max. 1000 mOhm/m |
Transfer Impedance Class: | Grade 2 |
Screening Class: | Type Ib |
Table Notes: | Coupling Attenuation |
Voltage Rating |
---|
72 V DC |
Operating | Installation |
---|---|
-30°C to +60°C | 0°C To +50°C |
Stationary Min. | Installation Min. |
---|---|
32 mm (1.3 in) | 64 mm |
Max. Pull Tension: | 85 N (19 lbf) |
Bulk Cable Weight: | 110 kg/km |
Environmental Suitability: | Indoor - Euroclass Dca |
Flammability / Reaction to Fire: | IEC 60332-1 |
CPR Compliance: | CPR Euroclass: Dca-s1,d1,a1 |
IEEE Compliance: | PoE: IEEE 802.3bt Type 1, Type 2, Type 3, Type 4 |
Data Category: | Category 7A |
TIA/EIA Compliance: | ANSI/TIA 568.2-D |
ISO/IEC Compliance: | ISO/IEC 11801-1, IEC 61034-2 - Smoke Density Min Transmittance = 60% |
CENELEC Compliance: | EN 50173-1, Segregation class according EN50174-2 = d |
European Halogen Free Standards: | IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
European Directive Compliance: | EU CE Mark |
Notes: | Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. |
Update and Revision: | Revision Number: 0.299 Revision Date: 04-12-2022 |
Item # | Color | Putup Type | Length | EAN |
---|---|---|---|---|
1889ENH.00500 | Gray, RAL 7032 | Reel | 500 m | 8719605161970 |