Product Hierarchy
Product Hierarchy

1888EPE - Category 7A Enhanced Cable, 4 Pair, S/FTP, Black PE Outdoor, UV


Category 7A Enhanced Premise Horizontal Cable (1300MHz), 4-Pair, 22 AWG solid bare copper conductors, S/FTP, Foam Polyethylene insulation, each pair with Beldfoil® shield, overall tinned copper braid shield (50% coverage), Black PE jacket, UV

Product Overview

Suitable Applications: Horizontal and building backbone cable; Support current and future Cat. 6a, 7 and 7a applications such as; 25GBase-T (25 Gigabit Ethernet), 10GBase-T (10 Gigabit Ethernet), 1000Base-T (Gigabit Ethernet), 100 Base-T, 10 Base-T, FDDI and ATM, suitable for outdoor use

Construction Details

Conductor
ElementSizeStrandingMaterialNo. of Pairs
Individual Shielded Pair22 AWGSolidBC - Bare Copper4
Insulation
ElementMaterialNom. Insulation DiameterColor Code
Individual Shielded PairPE - Polyethylene (Foam)1.5 mm (0.059 in)White / Blue, White / Orange, White / Green, White / Brown
Cable Core
Description
4 shielded pairs twisted together
Inner Shield
ElementShield TypeMaterialCoverage
Individual Shielded PairTapeBi-Laminate (Alum+Poly)100%
Inner Shield Table Notes: Aluminum facing outside
Outer Shield
Shield TypeMaterialCoverage
BraidTinned Copper (TC)50%
Outer Shield Table Notes: Aluminium facing outside
Outer Jacket
MaterialNom. Diameter
PE - Polyethylene7.8 mm (0.31 in)
Overall Cable Diameter (Nominal): 7.8 mm (0.31 in)

Electrical Characteristics

Electricals
Max. Conductor DCRMax. Mutual CapacitanceMax. Capacitance UnbalanceNom. Characteristic Impedance
95 Ohm/km (29 Ohm/1000ft)56 pF/m (17 pF/ft)160 pF/100m100 Ohm
Delay
Max. Delay SkewNom. Velocity of Prop.
25 ns/100m73%
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation) [dB/100m]Min. NEXT [dB]Min. PSNEXT [dB]Min. ACR [dB]Min. PSACR [dB]Min. ACRF (ELFEXT) [dB]Min. PSACRF (PSELFEXT) [dB]Min. RL (Return Loss) [dB]Min. PSANEXT [dB]Min. PSAACRF [dB]Min. TCL [dB]Min. ELTCTL [dB]
12.1787575.972.978752067674023
43.7787574.371.378752367673415
105.8787572.269.275.372.32567673010.9
167.3787570.767.771.268.2256767285.1
31.210.3787567.764.765.462.423.66763.325.2
62.514.6787563.460.459.456.421.56757.322
10018.575.472.456.953.955.352.320.16753.220
15523.272.569.549.346.351.548.518.86749.418.1
25029.769.466.439.736.747.344.317.36745.216
50042.864.961.922.219.241.338.317.36739.2
60047.163.760.716.613.639.736.717.365.837.6
100061.960.457.435.332.315.162.533.2
130071.458.755.723.520.513.960.830.9
High Frequency Table Notes: Limits below 4MHz and above 1000 MHz are for information only; Reference standard: IEC 61156-5
Transfer Impedance
Frequency
1 MHz
10 MHz
30 MHz
100 MHz
Transfer Impedance Class: Grade 1
Screening Class: Type I
Screening Table Notes: Coupling Attenuation
Voltage
Voltage Rating
72 V DC

Mechanical Characteristics

Temperature
OperatingInstallation
-30°C to +60°C0°C To +50°C
Bend Radius
Stationary Min.Installation Min.
33 mm (1.3 in)65 mm (2.6 in)
Max. Pull Tension: 105 N (23.6 lbf)
Bulk Cable Weight: 67 kg/km (45 lbs/1000ft)

Standards and Compliance

Environmental Suitability: Outdoor, Sunlight Resistance - Black only
CPR Compliance: CPR Euroclass: Fca
CEC / C(UL) Compliance: .
IEEE Compliance: PoE: IEEE 802.3bt Type 1, Type 2, Type 3, Type 4
Data Category: Category 7A
TIA/EIA Compliance: ANSI/TIA 568.2-D
ISO/IEC Compliance: ISO/IEC 11801-1
CENELEC Compliance: EN 50173-1, Segregation class according EN50174-2 = d
European Halogen Free Standards: IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60%
European Directive Compliance: EU CE Mark
UK Regulation Compliance: UKCA Mark

Product Notes

Notes: Electrical values are expected performance based on cable testing and representative performance within a typical Belden system.

History

Update and Revision: Revision Number: 0.213 Revision Date: 03-23-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
1888EPE.00500BlackReel500 m8719605004826
1888EPE.001000BlackReel1,000 m8719605125187
Date: 2015-05-29
No accessories are available for this product