Networking & Data Cable
(701)Industrial Ethernet Cable
(191)Enterprise Category Cable
(149)Industrial Protocol / Data Bus Cable
(359)Audio Cable
(538)Digital
(105)Analog
(135)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(290)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(392)50 Ohm Transmission Cable
(91)75 Ohm SDI Coax
(106)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(20)Multi-Media Cable
(33)Fiber Cable
(14155)Indoor Fiber Cable
(1587)Indoor/Outdoor Fiber Cable
(7106)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(452)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(143)Flex VFD Cable
(13)Four Conductor Cable
(46)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(742)Audio, Sound, & Control Cable
(227)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(299)Surveillance Cable
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
(208)Ethernet I/O Modules
(42)IO-Link Masters and Devices
(41)Fieldbus I/O Modules
(10)Passive Distribution Boxes
(109)Safety I/O Modules
(4)


Line Level Audio Cable, 1 Pair 24 AWG (7 x 32) Tinned Copper, PP insulation, Overall Beldfoil® Shield, PVC Jacket, CMR
| Suitable Applications: | Line level audio; Low voltage analog signals |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 1 | 24 AWG | 7x32 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | PP - Polypropylene | 0.010 in (0.25 mm) | 0.043 in (1.1 mm) | Black & Red |
| Shield Type | Material | Coverage | Drainwire Type | Notes |
|---|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC | Drain wire is inside foil shield. |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.020 in (0.51 mm) | 0.129 in (3.28 mm) |
| Outer Jacket1 Table Notes: | Jacket and shield are bonded so both can be removed on automatic stripping equipment. |
| Overall Cable Diameter (Nominal): | 0.129 in (3.28 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Inductance | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|---|---|
| Pair(s) | 28.8 Ohm/1000ft | 31 pF/ft (100 pF/m) | 58 pF/ft (190 pF/m) | 52 Ohm | 0.17 µH/ft (0.56 µH/m) | 66% | 3.8 Amps per conductor @ 30°C |
| Nom Outer Shield DCR: | 18.5 Ohm/1000ft (60.7 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V (CMR) |
| UL Temperature | Operating |
|---|---|
| 60°C | -20°C to +60°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.2 in (30 mm) | 1.2 in (30 mm) |
| Max. Pull Tension: | 16.5 lbs (7.48 kg) |
| Bulk Cable Weight: | 10 lbs/1000ft |
| Environmental Suitability: | Indoor - Riser, Indoor |
| Flammability / Reaction to Fire: | UL 1666 Riser, IEEE 1202 FT4, IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 800, CMR |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | For cross-connect use with 1408R (et. al.) Snake Cables. |
| Update and Revision: | Revision Number: 0.461 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 1883A 0101000 | Black | Reel | 1,000 ft | 612825126089 |
| 1883A 010U1000 | Black | UnReel | 1,000 ft | 612825126072 |
| 1883A 010N1000 | Black | Reel w/Small Barrel | 1,000 ft | 612825126065 |
| 1883A 010N2000 | Black | Reel w/Small Barrel | 2,000 ft | 612825366997 |
| 1883A 0061000 | Blue, Light | Reel | 1,000 ft | 612825125983 |
| 1883A 006U1000 | Blue, Light | UnReel | 1,000 ft | 612825125976 |
| 1883A 006N1000 | Blue, Light | Reel w/Small Barrel | 1,000 ft | 612825125969 |
| 1883A 006N2000 | Blue, Light | Reel w/Small Barrel | 2,000 ft | 612825380184 |
| 1883A 0011000 | Brown | Reel | 1,000 ft | 612825125907 |
| 1883A 001U1000 | Brown | UnReel | 1,000 ft | 612825125891 |
| 1883A 001N1000 | Brown | Reel w/Small Barrel | 1,000 ft | 612825125884 |
| 1883A 0081000 | Gray | Reel | 1,000 ft | 612825126034 |
| 1883A 008U1000 | Gray | UnReel | 1,000 ft | 612825126027 |
| 1883A 008N1000 | Gray | Reel w/Small Barrel | 1,000 ft | 612825126010 |
| 1883A 008N2000 | Gray | Reel w/Small Barrel | 2,000 ft | 612825366980 |
| 1883A N3U1000 | Green, Mil | Reel | 1,000 ft | 612825125877 |
| 1883A N3UU1000 | Green, Mil | UnReel | 1,000 ft | 612825125860 |
| 1883A N3UN1000 | Green, Mil | Reel w/Small Barrel | 1,000 ft | 612825125846 |
| 1883A N3UN2000 | Green, Mil | Reel w/Small Barrel | 2,000 ft | 612825125853 |
| 1883A 0021000 | Red | Reel | 1,000 ft | 612825125938 |
| 1883A 002U1000 | Red | UnReel | 1,000 ft | 612825125921 |
| 1883A 002N1000 | Red | Reel w/Small Barrel | 1,000 ft | 612825125914 |
| 1883A 002N2000 | Red | Reel w/Small Barrel | 2,000 ft | 612825366973 |
| 1883A 0071000 | Violet | Reel | 1,000 ft | 612825126003 |
| 1883A 007U1000 | Violet | UnReel | 1,000 ft | 612825125990 |
| 1883A 0091000 | White | Reel | 1,000 ft | 612825126058 |
| 1883A 009U1000 | White | UnReel | 1,000 ft | 612825126041 |
| 1883A 004N1000 | Yellow | Reel w/Small Barrel | 1,000 ft | 612825125945 |
| 1883A 004N2000 | Yellow | Reel w/Small Barrel | 2,000 ft | 612825125952 |