DeviceBus® for ODVA DeviceNet™, 2 Pair 15+18AWG (19x27+19x30) Tinned Copper, PVC-NYL + FEP Insulation, Individual Beldfoil® & OA Tinned Copper Braid(65%) Shield, PVC Inner Jacket, Continuously Corrugated Aluminum Armor, PVC Outer Jacket, CSA HL
| Suitable Applications: | exposure to rodent, crush, or cut through force, harsh environment, ODVA device-level communication, used with CIP (common Industrial Protocol) for control, configuration, and data collection between devices, such as sensors and actuators, and higher level devices such as PLC, and PC in industrial automation, bus topology, etc. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Power Pair(s) | 1 | 15 AWG | 19x27 | TC - Tinned Copper |
| Data Pair(s) | 1 | 18 AWG | 19x30 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Color Code |
|---|---|---|---|
| Power Pair(s) | PVC/Nylon - Polyvinyl Chloride + Nylon | 0.026 in (0.66 mm) | Red & Black |
| Data Pair(s) | FEP - Fluorinated Ethylene Propylene (Foam) | 0.050 in (1.3 mm) | Blue & White |
| Element | Shield Type | Material | Coverage |
|---|---|---|---|
| Power Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% |
| Data Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Braid | Tinned Copper (TC) | 65% | 18 AWG (19x30) TC |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.460 in (11.7 mm) |
| Armor Type & Material |
|---|
| CCAA - Continuously Corrugated Aluminum Armor |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.050 in (1.3 mm) | 0.775 in (19.7 mm) |
| Overall Cable Diameter (Nominal): | 0.775 in (19.7 mm) |
| Element | Nom. Characteristic Impedence | Nom. Velocity of Prop. |
|---|---|---|
| Power Pair(s) | ||
| Data Pair(s) | 120 Ohm | 75% |
| Element |
|---|
| Data Pair(s) |
| UL Temperature |
|---|
| 75°C Dry |
| Environmental Suitability: | Sunlight Resistance |
| AWM Compliance: | CMG HL |
| Update and Revision: | Revision Number: 0.54 Revision Date: 05-31-2024 |