(777)600V Control (AWM Style) Cable
(401)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1281)Instrumentation Cable
(475)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(13)CSA ACIC Cable
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
(3640)Modular Couplers
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
(1065)M12
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
Category 6+ Premise Horizontal Cable (350MHz), 4 Bonded-Pairs, 23 AWG Solid Bare Copper Conductors, U/UTP, Plenum-CMP, Flamarrest® PVC-LS Jacket
| Suitable Applications: | Premise Horizontal Cable, Ethernet 1000BASE-T, Ethernet 100BASE-TX, Ethernet 10BASE-T, PoE++, PoE+, PoE |
| Patent: | This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
| Size | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 23 AWG | Solid | BC - Bare Copper | 4 |
| Material | Color Code |
|---|---|
| FEP - Fluorinated Ethylene Propylene | White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown |
| Bonded-Pair: | Yes |
| Material | Material Trade Name | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | Flamarrest® | 0.365 x 0.165 in | Yes |
| Overall Cable Diameter (Nominal): | 0.365 x 0.165 in |
| Max. Conductor DCR | Max. Capacitance Unbalance |
|---|---|
| 75 Ohm/km (23 Ohm/1000ft) | 49 pF/100m |
| Frequency | Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. |
|---|---|---|---|
| 100 MHz | 537.6 ns/100m | 25 ns/100m | 72% |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Max./Min. Input Impedance (unFitted) [Ohm] | Max./Min. Fitted Impedance [Ohm] |
|---|---|---|---|---|---|---|---|---|---|---|
| 1 | 1.9 dB/100m | 75.3 | 75.3 | 73.4 | 73.4 | 67.8 | 64.8 | 20.0 | 100 ± 12 | 100 ± 15 |
| 4 | 3.7 dB/100m | 66.3 | 66.3 | 62.6 | 62.6 | 55.7 | 52.8 | 23.0 | 100 ± 12 | 100 ± 15 |
| 8 | 5.3 dB/100m | 61.8 | 61.8 | 56.5 | 56.5 | 49.7 | 46.7 | 24.5 | 100 ± 12 | 100 ± 15 |
| 10 | 5.9 dB/100m | 60.3 | 60.3 | 54.4 | 54.4 | 47.8 | 44.8 | 25.0 | 100 ± 12 | 100 ± 15 |
| 16 | 7.5 dB/100m | 57.2 | 57.2 | 49.7 | 49.7 | 43.7 | 40.7 | 25.0 | 100 ± 12 | 100 ± 8 |
| 20 | 8.4 dB/100m | 55.8 | 55.8 | 47.3 | 47.3 | 41.8 | 38.8 | 25.0 | 100 ± 12 | 100 ± 8 |
| 25 | 9.5 dB/100m | 54.3 | 54.3 | 44.9 | 44.9 | 39.8 | 36.8 | 24.3 | 100 ± 15 | 100 ± 8 |
| 31.25 | 10.6 dB/100m | 52.9 | 52.9 | 42.2 | 42.2 | 37.9 | 34.9 | 23.6 | 100 ± 15 | 100 ± 8 |
| 62.5 | 15.4 dB/100m | 48.4 | 48.4 | 33.0 | 33.0 | 31.8 | 28.9 | 21.5 | 100 ± 15 | 100 ± 8 |
| 100 | 19.8 dB/100m | 45.3 | 45.3 | 25.5 | 25.5 | 27.8 | 24.8 | 21.0 | 100 ± 15 | 100 ± 8 |
| 155 | 25.1 dB/100m | 42.4 | 42.4 | 17.3 | 17.3 | 24.0 | 21.0 | 21.0 | 100 ± 15 | 100 ± 8 |
| 200 | 29.0 dB/100m | 40.8 | 40.8 | 11.8 | 11.8 | 21.7 | 18.8 | 21.0 | 100 ± 15 | 100 ± 8 |
| 250 | 32.8 dB/100m | 39.3 | 39.3 | 6.5 | 6.5 | 19.8 | 16.8 | 18.0 | 100 ± 20 | 100 ± 8 |
| 300 | 36.4 dB/100m | 38.1 | 38.1 | 1.7 | 1.7 | 18.3 | 15.3 | 18.0 | 100 ± 20 | 100 ± 8 |
| 310 | 39.8 dB/100m | 37.1 | 37.1 | -2.6 | -2.6 | 16.9 | 13.9 | 17.0 | 100 ± 22 | 100 ± 8 |
| 350 | 43.0 dB/100m | 36.3 | 36.3 | 15.8 | 12.8 | 14.0 | 100 ± 32 | 100 ± 8 | ||
| 400 | 46.0 dB/100m | 35.5 | 35.5 | 14.7 | 11.7 | 14.0 | 100 ± 32 | 100 ± 8 | ||
| 500 | 48.9 dB/100m | 34.8 | 34.8 | 13.8 | 10.8 | 14.0 | 100 ± 32 | 100 ± 8 | ||
| 550 | 51.8 dB/100m | 34.2 | 34.2 | 13.0 | 10.0 | 14.0 | 100 ± 32 | 100 ± 8 |
| UL Voltage Rating |
|---|
| 300 V (CMP) |
| UL Temperature | Operating | Installation | Storage |
|---|---|---|---|
| 75°C | -20°C To +75°C | 0°C To +50°C | -20°C To +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 0.5 in (13 mm) | 1.75 in (44.5 mm) |
| Max. Pull Tension: | 40 lbs (18 kg) |
| Bulk Cable Weight: | 35 lbs/1000ft |
| Environmental Suitability: | Plenum, Indoor |
| Sustainability: | Product Lens™, Environmental Product Declaration (EPD) Available |
| Flammability / Reaction to Fire: | NFPA 262, UL 910 (Plenum), FT6, IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca; CPR UKCA Class: Eca |
| NEC / UL Compliance: | Article 800, CMP |
| CEC / C(UL) Compliance: | CMP |
| ICEA Compliance: | S-116-732 |
| IEEE Compliance: | IEEE 802.3bt Type 1, Type 2, Type 3, Type 4 |
| NEMA Compliance: | ANSI/NEMA WC-66 |
| Data Category: | Category 6 |
| TIA/EIA Compliance: | ANSI/TIA-568.2-D Category 6 |
| Third Party Performance Verification: | Category 6 |
| ISO/IEC Compliance: | ISO/IEC 11801-1, IEC 61156-5 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16 |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Non-Plenum Number: | 1872A |
| Notes: | Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Values above 350 MHz are for Engineering Information Only. Print Includes Descending Footage Markings from Max. Put-Up Length to 0. |
| Update and Revision: | Revision Number: 0.578 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 1874A D151000 | Blue | Reel | 1,000 ft | 612825125488 | C |
| 1874A D15A1000 | Blue | Reel-in-Box | 1,000 ft | 612825125471 | |
| 1874A 005A1000 | Green | Reel-in-Box | 1,000 ft | 612825125570 | |
| 1874A 0071000 | Purple | Reel | 1,000 ft | 612825125600 | C |
| 1874A 004A1000 | Yellow | Reel-in-Box | 1,000 ft | 612825125556 |
| Footnote: | C - CRATE REEL PUT-UP. |