25 AWG stranded (19x37) .021" bare copper conductor, gas-injected foam HDPE insulation, Duofoil®; tinned copper braid shield (95% coverage), PVC jacket.
| RG Type: | Sub-miniature 59 |
| Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|
| 25 | 19x37 | 0.021 in | BC - Bare Copper |
| Material | Nom. Insulation Diameter |
|---|---|
| PE - Polyethylene (Foam) | 0.094 in (2.4 mm) |
| Insulation Table Notes: | Gas Injected |
| Layer | Outer Shield Type | Material | Material Trade Name | Coverage |
|---|---|---|---|---|
| 1 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
| 2 | Braid | Tinned Copper (TC) | 95% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.15 in |
| Frequency | Min. Return Loss |
|---|---|
| 5-850 MHz | 21 dB |
| 850-3000 MHz | 18 dB |
| Frequency | Nom. Attenuation |
|---|---|
| 1 MHz | 0.47 dB/100ft |
| 3.58 MHz | 1 dB/100ft |
| 5 MHz | 1.1 dB/100ft |
| 7 MHz | 1.3 dB/100ft |
| 10 MHz | 1.6 dB/100ft |
| 67.5 MHz | 3.6 dB/100ft |
| 71.5 MHz | 3.7 dB/100ft |
| 88.5 MHz | 4.1 dB/100ft |
| 100 MHz | 4.4 dB/100ft |
| 135 MHz | 5 dB/100ft |
| 143 MHz | 5.1 dB/100ft |
| 180 MHz | 5.8 dB/100ft |
| 270 MHz | 7.1 dB/100ft |
| 360 MHz | 8.2 dB/100ft |
| 540 MHz | 10.1 dB/100ft |
| 720 MHz | 11.8 dB/100ft |
| 750 MHz | 12 dB/100ft |
| 1000 MHz | 13.9 dB/100ft |
| 1500 MHz | 17 dB/100ft |
| 2000 MHz | 19.6 dB/100ft |
| 2250 MHz | 20.8 dB/100ft |
| 3000 MHz | 24 dB/100ft |
| Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 27.4 Ohm/1000ft (89.9 Ohm/km) | 5.4 Ohm/1000ft (18 Ohm/km) | 16.5 pF/ft (54.1 pF/m) | 75 Ohm | 82% |
| UL Voltage Rating |
|---|
| 300 V RMS |
| UL Temperature | Operating |
|---|---|
| 75°C | -30°C To +75°C |
| Max. Pull Tension: | 27 lbs (12 kg) |
| Bulk Cable Weight: | 14 lbs/1000ft (21 kg/km) |
| Environmental Suitability: | Indoor - Riser, Indoor |
| Flammability / Reaction to Fire: | UL1666 Vertical Shaft |
| CPR Compliance: | CPR Euroclass: Eca; CPR UKCA Class: Eca |
| NEC / UL Compliance: | CMR |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.428 Revision Date: 05-27-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 1865A 0101000 | Black | Reel | 1,000 ft | 612825358435 | C |
| Footnote: | C - CRATE REEL PUT-UP. |