(2196)Modular Couplers
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
(829)Workstation Outlets
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
(10)Suitable Applications: | Speaker Cable |
AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
16 | 19x29 | BC - Bare Copper | 2 |
Conductor Count: | 2 |
Material | Material Trade Name | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | Flamarrest® | 0.022 in |
Material |
---|
No Shield |
Nominal Diameter |
---|
0.202 in |
Nominal Conductor DCR |
---|
4.2 Ohm/1000ft |
Nominal Inductance |
---|
0.186 µH/ft |
Max. Recommended Current [A] |
---|
6.5 Amps per Conductor at 25ºC |
UL Voltage Rating |
---|
150 V RMS |
Non-UL Temp Rating: | 75°C |
Operating Temp Range: | -20°C To +75°C |
Bulk Cable Weight: | 24 lbs/1000ft |
Max. Pull Tension: | 60.8 lbs |
Min Bend Radius/Minor Axis: | 2.25 in |
NEC/(UL) Compliance: | CL3P |
Environmental Space: | Indoor - Plenum |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/96/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2005-04-01 |
MII Order #39 (China RoHS): | Yes |
Suitability - Indoor: | Yes |
UL Flammability: | NFPA 262 |
UL voltage rating: | 150 V RMS |
Plenum (Y/N): | Yes |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
1862A D261000 | Black & Natural Pair | Reel | 1,000 ft | 612825125167 |
Footnote: | C - CRATE REEL PUT-UP. |
Update and Revision: | Revision Number: 0.265 Revision Date: 06-24-2020 |