(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(10)Suitable Applications: | Speaker Cable |
AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
12 | 19x25 | BC - Bare Copper (High Conductivity) | 2 |
Conductor Count: | 2 |
Material | Material Trade Name | Nominal Diameter |
---|---|---|
PVC - Polyvinyl Chloride | Flamarrest® | 0.135 in |
Material |
---|
No Shield |
Nominal Diameter |
---|
0.27 in |
Nominal Conductor DCR |
---|
1.6 Ohm/1000ft |
Nominal Inductance |
---|
0.16 µH/ft |
Max. Recommended Current [A] |
---|
10.1 Amps per Conductor at 25ºC |
UL Voltage Rating |
---|
150 V RMS |
Non-UL Temp Rating: | 75°C |
Operating Temp Range: | -20°C To +75°C |
Bulk Cable Weight: | 54 lbs/1000ft |
Max. Pull Tension: | 152 lbs |
Min Bend Radius/Minor Axis: | 2.75 in |
NEC/(UL) Compliance: | CL2P |
Environmental Space: | Indoor - Plenum |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/96/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | No |
EU RoHS Compliance Date (yyyy-mm-dd): | 2005-04-01 |
MII Order #39 (China RoHS): | Yes |
Suitability - Indoor: | Yes |
UL Flammability: | NFPA 262 |
UL voltage rating: | 150 V RMS |
Plenum (Y/N): | Yes |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
1860A D261000 | Black & Natural Pair | Reel | 1,000 ft | 612825125143 |
Footnote: | C - CRATE REEL PUT-UP. |
Update and Revision: | Revision Number: 0.262 Revision Date: 06-24-2020 |