Networking & Data Cable
(706)Industrial Ethernet Cable
(191)Enterprise Category Cable
(147)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(692)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(297)Video Cable
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
(14201)Indoor Fiber Cable
(1630)Indoor/Outdoor Fiber Cable
(7109)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(143)Flex VFD Cable
(13)Four Conductor Cable
(46)Three Conductor Cable
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
(752)Audio, Sound, & Control Cable
(234)Access Control Cable
(82)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(301)Surveillance Cable
(39)Connectors & Outlets
(3568)Modular Couplers
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
(1042)M12 Power
(427)Field Attachables
(8)Receptacles
(60)Single-Ended Cordsets
(199)Double-Ended Cordsets
(148)Splitter
(12)NR Series
(31)ST Series
(59)CA Series
(14)7/8", 1", 1 1/8" Series
(317)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(122)Double-Ended Cordsets
(62)Accessories
(5)M23 Circular Connectors
(66)Mini Power
(73)Receptacles
(14)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(16)Double-Ended Cordsets
(33)G Series
(57)Sensor Actuator Connectors
(1032)M12
(769)Field Attachables
(91)Receptacles
(155)Single-Ended Cordsets
(273)M12-M12 Cordsets
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
(262)Adapter and Splitter
(4)Double-Ended Cordsets
(146)Field Attachables
(18)Receptacles
(29)Single-Ended Cordsets
(64)SPE Connectors
(51)Assemblies & Cordsets
(1181)Fiber Patch Cords
(486)Double-Ended Cordsets
(75)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(509)AV Assemblies
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
(1360)Managed Switches
(264)BOBCAT
(115)BEETLE
(1)BXP
(8)BXS
(8)GECKO Switches
(6)LEMUR
(6)MSP – Modular Gigabit Switches
(21)MSP – The Modular Gigabit Switches (Layer 2/3)
(12)MSM - Configurable Media Modules for MSP Switches
(9)RS20/30/40 Switches
(57)RED25 Switches
(4)RSP/RSPS/RSPE Switches
(38)Rack Mount Switches
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
(397)Cellular Routers
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
(56)Railway Routers
(132)Vehicle Routers
(118)Software
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
(145)Transceivers
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
(2)Miscellaneous Accessories
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
(114)Fiber Splicers & Tool Kits
(35)Label & Identification
(7)Fanout & Breakout Kits
(9)Connectivity Accessories
(2)Outlet & Hardware Accessories
(29)I/O Systems
(211)Ethernet I/O Modules
(42)IO-Link Masters and Devices
(44)Fieldbus I/O Modules
(10)Passive Distribution Boxes
(109)Safety I/O Modules
(4)


15 AWG stranded (19x27) .064" bare copper conductor, foam HDPE insulation, bare copper braid shields (95% coverage), Belflex PVC jacket.
| Suitable Applications: | Analog Video, Interconnect Camera to CCU (Camera Control Unit) |
| RG Type: | 11 |
| No. of Elements | Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|---|
| 1 | 15 AWG | 19x27 | 0.064 in | BC - Bare Copper |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PE - Polyethylene (Foam) | 0.312 in (7.92 mm) | White |
| Insulation Table Notes: | Gas Injected |
| Shield Type | Material | Coverage |
|---|---|---|
| Braid | Bare Copper (BC) | 95% |
| Material | Nom. Diameter |
|---|---|
| PE - Polyethylene | 0.391 in (9.93 mm) |
| Outer Shield Type | Material | Coverage |
|---|---|---|
| Braid | Bare Copper (BC) | 95% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.52 in (13 mm) |
| Overall Cable Diameter (Nominal): | 0.52 in (13 mm) |
| Frequency | Min. Return Loss |
|---|---|
| 5-850 MHz | 21 dB |
| Frequency | Nom. Attenuation |
|---|---|
| 1 MHz | 0.1 dB/100ft |
| 3.6 MHz | 0.3 dB/100ft |
| 10 MHz | 0.5 dB/100ft |
| 71.5 MHz | 1.2 dB/100ft |
| 135 MHz | 1.8 dB/100ft |
| 270 MHz | 2.6 dB/100ft |
| 360 MHz | 3.1 dB/100ft |
| 540 MHz | 3.9 dB/100ft |
| 720 MHz | 4.7 dB/100ft |
| 750 MHz | 4.8 dB/100ft |
| 1000 MHz | 5.7 dB/100ft |
| Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|---|
| 3.1 Ohm/1000ft (10 Ohm/km) | 1.8 Ohm/1000ft (5.9 Ohm/km) | 1.4 Ohm/1000ft (4.6 Ohm/km) | 17.3 pF/ft (56.8 pF/m) | 75 Ohm | 78% |
| Voltage Rating |
|---|
| 300 V RMS |
| Electrical Characteristics Notes: | Nominal Capacitance 1st Shield to 2nd Shield: 205 pf/ft. |
| Operating |
|---|
| -50°C To +80°C |
| Stationary Min. | Installation Min. |
|---|---|
| 5.2 in (130 mm) | 5.2 in (130 mm) |
| Max. Pull Tension: | 264 lbs (120 kg) |
| Bulk Cable Weight: | 147 lbs/1000ft |
| Environmental Suitability: | Indoor/Outdoor, Indoor |
| CPR Compliance: | CPR Euroclass: Eca |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.441 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 1858A B59500 | Black, Matte | Reel | 500 ft | 612825356738 | C |
| 1858A B591000 | Black, Matte | Reel | 1,000 ft | 612825356653 | C |
| 1858A B594000 | Black, Matte | Reel | 4,000 ft | 612825352235 | |
| 1858A 006500 | Blue, Light | Reel | 500 ft | 612825356585 | C |
| 1858A 0061000 | Blue, Light | Reel | 1,000 ft | 612825356592 | C |
| 1858A 0051000 | Green, Dark | Reel | 1,000 ft | 612825356608 | C |
| 1858A 002500 | Red | Reel | 500 ft | 612825356639 | C |
| 1858A 0021000 | Red | Reel | 1,000 ft | 612825356646 | C |
| 1858A 004500 | Yellow | Reel | 500 ft | 612825356615 | C |
| 1858A 0041000 | Yellow | Reel | 1,000 ft | 612825356622 | C |
| Footnote: | C - CRATE REEL PUT-UP. |