Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(696)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(301)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(390)50 Ohm Transmission Cable
(91)75 Ohm SDI Coax
(105)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(19)Multi-Media Cable
(33)Fiber Cable
(14208)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(759)Audio, Sound, & Control Cable
(237)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3595)Modular Couplers
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
Triax, RG59, 22 AWG (19x34) Bare Copper Conductor, PE Insulation, 95% Bare Copper Braid Shield, PE Insulation, 95% Bare Copper Braid Shield, Belflex® Jacket, Flexible
| Suitable Applications: | Analog Video; Interconnect camera to CCU (camera control unit) |
| RG Type: | 59 |
| Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|
| 22 AWG | 19x34 | 0.031 in | BC - Bare Copper |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PE - Polyethylene (Foam) | 0.143 in (3.63 mm) | White |
| Layer | Shield Type | Material | Coverage |
|---|---|---|---|
| 1 | Braid | Bare Copper (BC) | 95% |
| Material | Nom. Diameter |
|---|---|
| PE - Polyethylene | 0.216 in (5.49 mm) |
| Layer | Outer Shield Type | Material | Coverage |
|---|---|---|---|
| 1 | Braid | Bare Copper (BC) | 95% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.360 in (9.14 mm) |
| Overall Cable Diameter (Nominal): | 0.360 in (9.14 mm) |
| Frequency | Min. Return Loss |
|---|---|
| 5 - 850 MHz | 21 dB |
| 850 - 3000 MHz | 15 dB |
| Frequency | Nom. Attenuation |
|---|---|
| 1 MHz | 0.30 dB/100ft |
| 3.6 MHz | 0.50 dB/100ft |
| 10 MHz | 0.80 dB/100ft |
| 71.5 MHz | 2.20 dB/100ft |
| 135 MHz | 3.10 dB/100ft |
| 270 MHz | 4.50 dB/100ft |
| 360 MHz | 5.40 dB/100ft |
| 540 MHz | 6.80 dB/100ft |
| 720 MHz | 8.10 dB/100ft |
| 750 MHz | 8.40 dB/100ft |
| 1000 MHz | 10.10 dB/100ft |
| 1500 MHz | 13.30 dB/100ft |
| 2250 MHz | 17.60 dB/100ft |
| 3000 MHz | 21.40 dB/100ft |
| Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|---|
| 14.0 Ohm/1000ft | 2.5 Ohm/1000ft (8.2 Ohm/km) | 1.6 Ohm/1000ft (5.2 Ohm/km) | 17.0 pF/ft (55.8 pF/m) | 75 Ohm | 77% |
| Voltage Rating |
|---|
| 300 V |
| Operating |
|---|
| -50°C to +80°C |
| Installation Min. |
|---|
| 3.6 in (91 mm) |
| Max. Pull Tension: | 102 lbs (46.3 kg) |
| Bulk Cable Weight: | 79 lbs/1000ft |
| Environmental Suitability: | Indoor/Outdoor, Indoor, Aerial - When supported by messenger wire |
| Sustainability: | CA Prop 65 |
| CPR Compliance: | CPR Euroclass: Eca |
| CEC / C(UL) Compliance: | . |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.467 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 1857A B59500 | Black, Matte | Reel | 500 ft | 612825358404 | C |
| 1857A B591000 | Black, Matte | Reel | 1,000 ft | 612825358411 | C |
| 1857A B594000 | Black, Matte | Reel | 4,000 ft | 612825352181 | |
| 1857A 0071000 | Violet | Reel | 1,000 ft | 612825356578 | C |
| 1857A 0041000 | Yellow | Reel | 1,000 ft | 612825356684 | C |
| Footnote: | C - CRATE REEL PUT-UP. |