(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(10)AWG | Stranding | Material | Nominal Diameter | No. of Coax |
---|---|---|---|---|
20 | Solid | BC - Bare Copper | 0.032 in | 1 |
Conductor Count: | 1 |
Material | Nominal Diameter |
---|---|
PE - Polyethylene (Foam) | 0.145 in |
Table Notes: | Gas Injected |
Type | Material | Coverage [%] |
---|---|---|
Braid | Bare Copper (BC) | 95% |
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.216 in |
Type | Material | Coverage [%] |
---|---|---|
Braid | Bare Copper (BC) | 95% |
Material | Material Trade Name | Nominal Diameter |
---|---|---|
PVC - Polyvinyl Chloride | Belflex® | 0.36 in |
Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Inner Shield DCR | Nominal Outer Shield DCR |
---|---|---|---|
10.1 Ohm/1000ft | 10.1 Ohm/1000ft | 2.5 Ohm/1000ft | 1.6 Ohm/1000ft |
Nom. Capacitance Conductor to Shield |
---|
16.2 pF/ft |
Nominal Inductance |
---|
0.097 µH/ft |
Nominal Characteristic Impedance |
---|
75 Ohm |
Frequency [MHz] | Min. Structural Return Loss (SRL) |
---|---|
5-850 MHz | 21 dB |
850-3000 MHz | 15 dB |
Frequency [MHz] | Nom. Insertion Loss |
---|---|
1 MHz | 0.3 dB/100ft |
3.6 MHz | 0.6 dB/100ft |
10 MHz | 0.8 dB/100ft |
71.5 MHz | 2.2 dB/100ft |
135 MHz | 3 dB/100ft |
270 MHz | 4.2 dB/100ft |
360 MHz | 4.8 dB/100ft |
540 MHz | 5.9 dB/100ft |
720 MHz | 6.9 dB/100ft |
750 MHz | 7.1 dB/100ft |
1000 MHz | 8.8 dB/100ft |
1500 MHz | 12 dB/100ft |
2250 MHz | 16.4 dB/100ft |
3000 MHz | 20.4 dB/100ft |
Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|
1.22 ns/ft | 83% |
Non-UL Voltage Rating | UL Voltage Rating |
---|---|
300 V RMS | 300 V RMS |
Non-UL Temp Rating: | 75°C |
UL Temp Rating: | 60°C |
Operating Temp Range: | -35°C To +75°C |
Bulk Cable Weight: | 81 lbs/1000ft |
Max. Pull Tension: | 124 lbs |
Min Bend Radius/Minor Axis: | 3.75 in |
NEC/(UL) Compliance: | CMR |
CEC/C(UL) Compliance: | CMG |
RG Type: | 59/U Type |
Environmental Space: | Indoor/Outdoor |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | No |
EU RoHS Compliance Date (yyyy-mm-dd): | 2004-01-01 |
MII Order #39 (China RoHS): | Yes |
Suitability - Indoor: | Yes |
Suitability - Outdoor: | Yes |
UL Flammability: | UL1666 Vertical Shaft |
UL voltage rating: | 300 V RMS |
Plenum (Y/N): | No |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
1856B B591000 | Black, Matte | Reel | 1,000 ft | 612825358527 |
1856B 0061000 | Blue, Light | Reel | 1,000 ft | 612825356707 |
1856B 0051000 | Green, Dark | Reel | 1,000 ft | 612825356714 |
1856B 0021000 | Red | Reel | 1,000 ft | 612825356820 |
1856B 0071000 | Violet | Reel | 1,000 ft | 612825356691 |
1856B 0041000 | Yellow | Reel | 1,000 ft | 612825356721 |
Footnote: | C - CRATE REEL PUT-UP. |
Update and Revision: | Revision Number: 0.251 Revision Date: 09-30-2020 |