Networking & Data Cable
(686)Industrial Ethernet Cable
(178)Enterprise Category Cable
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
(13442)Indoor Fiber Cable
(1440)Indoor/Outdoor Fiber Cable
(6914)Outdoor Fiber Cable
(4788)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(725)Audio, Sound, & Control Cable
(226)Access Control Cable
(79)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(286)Surveillance Cable
(38)Connectors & Outlets
(3402)Modular Couplers
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
(739)Type A
(563)Type A Field Attachables
(354)Type A Receptacles
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
(1014)M12 Power
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
(87)Tees, Reducers & Adapters
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
(232)Adapter and Splitter
(4)Double-Ended Cordsets
(124)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(59)SPE Connectors
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
(836)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(498)Modular (Empty) Panels
(6)Adapter Frames
(89)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(909)SPIDER Fast/Gigabit Switches
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
(102)DRAGON MACH4000
(16)GREYHOUND 1020/1030
(11)GREYHOUND 1040
(23)GREYHOUND 2000
(1)GREYHOUND 105/106
(13)GREYHOUND 103
(8)MACH100
(23)MACH1020/1030
(3)MACH1040
(4)IP65/IP67 Switches & Routers
(36)Embedded Ethernet
(3)Security & Firewalls
(36)Edge Device
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
(74)Network Management
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
(5)Accessories
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
Triax, RG59, 20 AWG Solid Bare Copper Conductor, PE Insulation, 95% Bare Copper Braid Shield, PE Insulation, 95% Bare Copper Braid Shield, Belflex® Jacket
| Suitable Applications: | Analog Video; Interconnect camera to CCU (camera control unit) |
| RG Type: | 59 |
| Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|
| 20 AWG | Solid | 0.032 in | BC - Bare Copper |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PE - Polyethylene (Foam) | 0.145 in (3.68 mm) | White |
| Layer | Shield Type | Material | Coverage |
|---|---|---|---|
| 1 | Braid | Bare Copper (BC) | 95% |
| Material | Nom. Diameter |
|---|---|
| PE - Polyethylene | 0.216 in (5.49 mm) |
| Layer | Outer Shield Type | Material | Coverage |
|---|---|---|---|
| 1 | Braid | Bare Copper (BC) | 95% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.360 in (9.14 mm) |
| Overall Cable Diameter (Nominal): | 0.360 in (9.14 mm) |
| Frequency | Min. Return Loss |
|---|---|
| 5 - 850 MHz | 21 dB |
| 850 - 3000 MHz | 15 dB |
| Frequency | Nom. Attenuation |
|---|---|
| 1 MHz | 0.30 dB/100ft |
| 3.6 MHz | 0.60 dB/100ft |
| 10 MHz | 0.80 dB/100ft |
| 71.5 MHz | 2.20 dB/100ft |
| 135 MHz | 3.00 dB/100ft |
| 270 MHz | 4.20 dB/100ft |
| 360 MHz | 4.80 dB/100ft |
| 540 MHz | 5.90 dB/100ft |
| 720 MHz | 6.90 dB/100ft |
| 750 MHz | 7.10 dB/100ft |
| 1000 MHz | 8.80 dB/100ft |
| 1500 MHz | 12.00 dB/100ft |
| 2250 MHz | 16.40 dB/100ft |
| 3000 MHz | 20.40 dB/100ft |
| Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|---|
| 10.1 Ohm/1000ft | 2.5 Ohm/1000ft (8.2 Ohm/km) | 1.6 Ohm/1000ft (5.2 Ohm/km) | 16.3 pF/ft (53.5 pF/m) | 75 Ohm | 83% |
| Voltage Rating |
|---|
| 300 V |
| Operating |
|---|
| -50°C to +80°C |
| Installation Min. |
|---|
| 3.6 in (91 mm) |
| Max. Pull Tension: | 124 lbs (56.2 kg) |
| Bulk Cable Weight: | 76 lbs/1000ft |
| Environmental Suitability: | Indoor/Outdoor, Indoor, Aerial - When supported by messenger wire |
| Sustainability: | CA Prop 65 |
| CPR Compliance: | CPR Euroclass: Eca |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.481 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 1856A B591000 | Black, Matte | Reel | 1,000 ft | 612825356899 | C |
| 1856A B594000 | Black, Matte | Reel | 4,000 ft | 612825352242 | |
| 1856A 0061000 | Blue, Light | Reel | 1,000 ft | 612825356813 | C |
| 1856A 0051000 | Green, Dark | Reel | 1,000 ft | 612825356868 | C |
| 1856A 0021000 | Red | Reel | 1,000 ft | 612825356882 | C |
| 1856A 0041000 | Yellow | Reel | 1,000 ft | 612825356875 | C |
| Footnote: | C - CRATE REEL PUT-UP. |