(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(10)Suitable Applications: | RGB, VGA, SVGA, XGA, SXGA, UXGA, HDTV, LCD, Plasma, Digital Signage, Component Video, Video Mult, Animation, Special Effects, Suitable for use in Risers |
AWG | Stranding | Material | Nominal Diameter | No. of Coax |
---|---|---|---|---|
23 | Solid | BC - Bare Copper | 0.023 in | 5 |
Conductor Count: | 5 |
Material | Nominal Diameter |
---|---|
PE - Polyethylene (Foam) | 0.102 in |
Table Notes: | Gas Injected |
Number | Color |
---|---|
1 | Red |
2 | Green |
3 | Blue |
4 | White |
5 | Yellow |
Type | Layer | Material | Material Trade Name | Coverage [%] |
---|---|---|---|---|
Tape | 1 | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
Braid | 2 | Tinned Copper (TC) | 95% |
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.159 in |
Material | Nominal Diameter |
---|---|
Banana Peel (No Overall Jacket) | 0.429 in |
Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Inner Shield DCR | Outer Conductor DCR |
---|---|---|---|
20.1 Ohm/1000ft | 20.1 Ohm/1000ft | 7.6 Ohm/1000ft | 7.6 Ohm/1000ft |
Nom. Capacitance Conductor to Shield |
---|
16.5 pF/ft |
Nominal Inductance |
---|
0.106 µH/ft |
Nominal Characteristic Impedance |
---|
75 Ohm |
Frequency [MHz] | Minimum Return (RL) |
---|---|
5-625 MHz | 20 dB |
625-675 MHz | 15 dB |
675-850 MHz | 20 dB |
850-4500 MHz | 15 dB |
Frequency [MHz] | Nom. Insertion Loss |
---|---|
1 MHz | 0.4 dB/100ft |
3.6 MHz | 0.8 dB/100ft |
10 MHz | 1.2 dB/100ft |
71.5 MHz | 3.1 dB/100ft |
135 MHz | 3.8 dB/100ft |
270 MHz | 5.4 dB/100ft |
360 MHz | 6.2 dB/100ft |
540 MHz | 7.7 dB/100ft |
720 MHz | 9.1 dB/100ft |
750 MHz | 9.5 dB/100ft |
1000 MHz | 10.5 dB/100ft |
1500 MHz | 13 dB/100ft |
2500 MHz | 16.9 dB/100ft |
3000 MHz | 18.5 dB/100ft |
Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|
1.24 ns/ft | 83% |
UL Voltage Rating |
---|
300 V RMS |
Non-UL Temp Rating: | 75°C |
UL Temp Rating: | 60°C |
Operating Temp Range: | -35°C To +75°C |
Bulk Cable Weight: | 93 lbs/1000ft |
Max. Pull Tension: | 180 lbs |
Min Bend Radius/Minor Axis: | 5.5 in |
NEC/(UL) Compliance: | CMR |
CEC/C(UL) Compliance: | CMG |
CPR Euroclass: | Eca |
RG Type: | Mini 59 |
Series Type: | Sub-miniature 59 |
Environmental Space: | Indoor - Riser |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/11/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2004-01-01 |
MII Order #39 (China RoHS): | Yes |
Suitability - Indoor: | Yes |
Suitability - Outdoor: | Yes |
UL Flammability: | UL1666 Vertical Shaft |
IEC Flammability: | IEC 60332-1-2 |
UL voltage rating: | 300 V RMS |
Plenum (Y/N): | No |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
1855S5 000500 | None | Reel | 500 ft | 612825356929 |
1855S5 0001000 | None | Reel | 1,000 ft | 612825356936 |
Update and Revision: | Revision Number: 0.286 Revision Date: 09-30-2020 |