Product Hierarchy
Product Hierarchy

1855EPU - 1855EPU - 75 Ohm SDI Coax, Mini RG-59, 22 AWG Solid BC, Foil + 90% TC Braid, PUR Jkt


75 Ohm SDI Coax, Mini RG-59, 22 AWG Solid Bare Copper Conductor, PE Insulation, Foil + 90% Tinned Copper Braid Shield, PUR Jacket.

Product Overview

Suitable Applications: Digital Video, 6 Gb/s UHDTV, HD-SDI 1080p; The cable is UV-resistant and suitable for indoor and outdoor use

Construction Details

RG Type: Mini 59
Conductor
No. of ElementsSizeStrandingNom. DiameterMaterial
122 AWGSolid0.65 mmBC - Bare Copper
Insulation
MaterialNom. Insulation Diameter
PE - Polyethylene (Foam)2.9 mm (0.11 in)
Insulation Table Notes: Gas Injected
Outer Shield
LayerOuter Shield TypeMaterialCoverage
1TapeTri-Laminate (Alum+Poly+Alum)100%
2BraidTinned Copper (TC)90%
Outer Jacket
MaterialNom. Diameter
PUR - Polyurethane4.45 mm
Outer Jacket1 Table Notes: According EN 50290-2-20

Electrical Characteristics

Return Loss
FrequencyMin. Return Loss
5-160023 dB
1600-450021 dB
Attenuation
FrequencyNom. Attenuation
1 MHz1.7 dB/100m
3.6 MHz2.5 dB/100m
5 MHz2.8 dB/100m
6 MHz3 dB/100m
7 MHz3.2 dB/100m
10 MHz3.7 dB/100m
12 MHz4 dB/100m
25 MHz5.4 dB/100m
67.5 MHz8.3 dB/100m
71.5 MHz8.6 dB/100m
88.5 MHz9.5 dB/100m
100 MHz10 dB/100m
135 MHz11.5 dB/100m
143 MHz11.9 dB/100m
180 MHz13.2 dB/100m
270 MHz16.1 dB/100m
360 MHz18.6 dB/100m
54 MHz22.8 dB/100m
720 MHz26.4 dB/100m
750 MHz26.9 dB/100m
1000 MHz31.3 dB/100m
1500 MHz38.7 dB/100m
2000 MHz45 dB/100m
2250 MHz48 dB/100m
2500 MHz50.8 dB/100m
3000 MHz56.1 dB/100m
4000 MHz65.7 dB/100m
4500 MHz70.2 dB/100m
Electricals
Nom. Conductor DCRMax. Conductor DCRNom. Outer Shield DCRNom. Capacitance Cond-to-ShieldNom. Characteristic ImpedanceNom. Velocity of Prop.
[delete55 Ohm/km (17 Ohm/1000ft)17 Ohm/km (5.2 Ohm/1000ft)53 pF/m (16 pF/ft)75 Ohm84%
Transfer Impedance
FrequencyMax. Transfer Impedance
5-30Max. 15 mOhm/m
Screening
FrequencyMin. Screening Attenuation
30-1000 MHz85
1000-2000 MHz85
2000-3000 MHz85
3000-4500 MHz85
Screening Class: B
Voltage
Voltage Rating
75 V DC

Mechanical Characteristics

Temperature
OperatingStorage
-30°C To +70°C-30°C To +70°C
Bend Radius
Stationary Min.
45 mm (1.8 in)
Max. Pull Tension: 160 N (36 lbf)
Bulk Cable Weight: 25 kg/km

Standards and Compliance

Environmental Suitability: Indoor/Outdoor - Euroclass Eca
Flammability / Reaction to Fire: IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
CEC / C(UL) Compliance: .
UK Regulation Compliance: UKCA Mark

History

Update and Revision: Revision Number: 0.162 Revision Date: 02-20-2026
Date: 2015-04-03
No accessories are available for this product