(109)75 Ohm SDI Coax, Mini RG-59, 22 AWG Solid Bare Copper Conductor, PE Insulation, Foil + 90% Tinned Copper Braid Shield, LSZH Jacket, Dca. IEC 60332-1-2.
Suitable Applications: | Digital Video, 6 Gb/s UHDTV, HD-SDI 1080p; Cable is UV-resistant and suitable for indoor and outdoor use |
RG Type: | Mini 59 |
No. of Elements | Size | Stranding | Nom. Diameter | Material |
---|---|---|---|---|
1 | 22 AWG | Solid | 0.65 mm | BC - Bare Copper |
Element | Material | Nom. Insulation Diameter |
---|---|---|
Insulated Conductor | PE - Polyethylene (Foam) | 2.9 mm (0.11 in) |
Layer | Outer Shield Type | Material | Coverage |
---|---|---|---|
1 | Tape | Tri-Laminate (Alum+Poly+Alum) | 100% |
2 | Braid | Tinned Copper (TC) | 90% |
Material | Nom. Diameter |
---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 4.45 mm |
Table Notes: | According to EN 50290-2-20 |
Frequency | Nom. Attenuation |
---|---|
1 MHz | 1.7 dB/100m |
3.6 MHz | 2.5 dB/100m |
5 MHz | 2.8 dB/100m |
6 MHz | 3 dB/100m |
7 MHz | 3.2 dB/100m |
10 MHz | 3.7 dB/100m |
12 MHz | 4 dB/100m |
25 MHz | 5.4 dB/100m |
67.5 MHz | 8.3 dB/100m |
71.5 MHz | 8.6 dB/100m |
88.5 MHz | 9.5 dB/100m |
100 MHz | 10 dB/100m |
135 MHz | 11.5 dB/100m |
143 MHz | 11.9 dB/100m |
180 MHz | 13.2 dB/100m |
270 MHz | 16.1 dB/100m |
360 MHz | 18.6 dB/100m |
540 MHz | 22.8 dB/100m |
720 MHz | 26.4 dB/100m |
750 MHz | 26.9 dB/100m |
1000 MHz | 31.3 dB/100 |
1500 MHz | 38.7 dB/100m |
2000 MHz | 45 dB/100m |
2250 MHz | 48 dB/100m |
2500 MHz | 50.8 dB/100m |
3000 MHz | 56.1 dB/100m |
4000 MHz | 65.7 dB/100m |
4500 MHz | 70.2 dB/100m |
Max. Conductor DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
---|---|---|---|
55 Ohm/km (17 Ohm/1000ft) | 53 pF/m (16 pF/ft) | 75 Ohm | 84% |
Frequency | Max. Transfer Impedance |
---|---|
5-30 MHz | Max. 15 mOhm/m |
Frequency | Min. Screening Attenuation |
---|---|
30 - 1000 MHz | 85 dB |
1000 - 2000 MHz | |
2000 - 3000 MHz | |
3000 - 4500 MHz |
Screening Class: | B |
Voltage Rating |
---|
75 V DC |
Operating | Installation | Storage |
---|---|---|
-30°C To +70°C | -5°C To +50°C | -30°C To +70°C |
Stationary Min. |
---|
45 mm (1.8 in) |
Max. Pull Tension: | 160 N (36 lbf) |
Environmental Suitability: | Indoor/Outdoor - Euroclass Dca |
Flammability / Reaction to Fire: | IEC 60332-1-2, CEI 20-35/1 |
CPR Compliance: | CPR Euroclass: Dca-s1,d1,a1; CPR UKCA Class: Dca-s1,d1,a1 |
ISO/IEC Compliance: | IEC 61034-2 - Smoke Density Min Transmittance = 60% |
CENELEC Compliance: | EN 50117-1 |
European Halogen Free Standards: | IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
European Directive Compliance: | EU CE Mark |
UK Regulation Compliance: | UKCA Mark |
Update and Revision: | Revision Number: 0.227 Revision Date: 03-30-2023 |
Item # | Color | Putup Type | Length | EAN |
---|---|---|---|---|
1855ENH.08500 | Black | Reel | 500 m | 8719605004352 |
1855ENH.17100 | Blue | Reel | 100 m | 8719605004437 |
1855ENH.07500 | Blue | Reel | 500 m | 8719605004345 |
1855ENH.071000 | Blue | Reel | 1,000 m | 8719605004338 |
1855ENH.03500 | Cream | Reel | 500 m | 8719605004277 |
1855ENH.10100 | Green | Reel | 100 m | 8719605004383 |
1855ENH.00500 | Green | Reel | 500 m | 8719605004222 |
1855ENH.001000 | Green | Reel | 1,000 m | 8719605004185 |
1855ENH.002000 | Green | Reel | 2,000 m | 8719605004192 |
1855ENH.06500 | Orange | Reel | 500 m | 8719605004321 |
1855ENH.05500 | Violet | Reel | 500 m | 8719605004314 |
1855ENH.051000 | Violet | Reel | 1,000 m | 8719605004291 |
1855ENH.01500 | White | Reel | 500 m | 8719605004246 |
1855ENH.09500 | Yellow | Reel | 500 m | 8719605004376 |