Product Hierarchy
Product Hierarchy

1855ENF - 1855ENF - 75 Ohm SDI Coax, Mini RG-59, 22 AWG Str BC, 90% TC Braid + Foil, LSZH Jkt

75 Ohm SDI Coax, Mini RG-59, 22 AWG Stranded Bare Copper Conductor, PE Insulation, 90% Tinned Copper Braid + Foil Shield, LSZH Jacket, Dca.

Life Cycle Status: Discontinued

Product Overview

Suitable Applications: Digital Video, 6 Gb/s UHDTV, HD-SDI 1080p; The cable is UV-resistant and suitable for indoor and outdoor use

Product Life Cycle

Life Cycle: Discontinued - the product is no longer manufactured

Construction Details

RG Type: Mini 59
Conductor
No. of ElementsSizeStrandingNom. DiameterMaterial
123 AWGStranded0.65 mmBC - Bare Copper
Insulation
ElementMaterialNom. Insulation Diameter
Insulated ConductorPE - Polyethylene (Foam)2.9 mm (0.11 in)
Outer Shield
LayerOuter Shield TypeMaterialCoverage
1TapeTri-Laminate (Alum+Poly+Alum)100%
2BraidTinned Copper (TC)90%
Outer Jacket
MaterialNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)4.45 mm
Outer Jacket1 Table Notes: According to EN 50290-2-20

Electrical Characteristics

Return Loss
FrequencyMin. Return Loss
5 - 1600 MHz23 dB
1600 - 4500 MHz21 dB
Attenuation
FrequencyNom. Attenuation
1 MHz1.2 dB/100m
3.6 MHz2.2 dB/100m
5 MHz2.5 dB/100m
6 MHz2.8 dB/100m
7 MHz3.0 dB/100m
10 MHz3.6 dB/100m
12 MHz3.9 dB/100m
25 MHz5.6 dB/100m
67.5 MHz9.2 dB/100m
71.5 MHz9.5 dB/100m
88.5 MHz10.5 dB/100m
100 MHz11.2 dB/100m
135 MHz13.0 dB/100m
143 MHz13.4 dB/100m
180 MHz15.2 dB/100m
270 MHz18.7 dB/100m
360 MHz21.6 dB/100m
540 MHz26.8 dB/100m
720 MHz31.1 dB/100m
750 MHz31.8 dB/100m
1000 MHz37.1 dB/100m
1500 MHz46.0 dB/100m
2000 MHz53.9 dB/100m
2250 MHz57.5 dB/100m
2500 MHz61.0 dB/100m
3000 MHz67.4 dB/100m
4000 MHz79.2 dB/100m
4500 MHz84.7 dB/100m
Electricals
Nom. Capacitance Cond-to-ShieldNom. Characteristic ImpedanceNom. Velocity of Prop.
53 pF/m (16 pF/ft)75 Ohm82%
Transfer Impedance
Frequency
5-30 MHz
Screening
FrequencyMin. Screening Attenuation
30 - 1000 MHz65 dB
1000 - 2000 MHz
2000 - 3000 MHz
3000 - 4500 MHz
Voltage
Voltage Rating
75 V DC

Mechanical Characteristics

Temperature
OperatingInstallationStorage
-30°C To +70°C-5°C To +50°C-30°C To +70°C
Max. Pull Tension: 160 N (36 lbf)

Standards and Compliance

Environmental Suitability: Indoor/Outdoor - Euroclass Eca
Flammability / Reaction to Fire: IEC 60332-1-2, CEI 20-35/1
CPR Compliance: CPR Euroclass: Eca
CENELEC Compliance: EN 50117-1, EN 50290-2-20
European Halogen Free Standards: IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60%
European Directive Compliance: EU CE Mark
UK Regulation Compliance: UKCA Mark

History

Update and Revision: Revision Number: 0.130 Revision Date: 10-08-2026
Date: 2017-11-09
No accessories are available for this product