Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(697)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(302)Video Cable
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
(14209)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5163)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(760)Audio, Sound, & Control Cable
(238)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3598)Modular Couplers
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
(1040)M12
(777)Field Attachables
(91)Receptacles
(155)Single-Ended Cordsets
(278)M12-M12 Cordsets
(185)M12-M8 Cordsets
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
75 Ohm SDI 6 Coax, Mini RG-59, 22 AWG Solid Bare Copper Conductor, PE Insulation, Foil + 90% Tinned Copper Braid Shield, LSZH Jacket.
Life Cycle Status: Discontinued
| Suitable Applications: | Digital Video, 6 Gb/s UHDTV, HD-SDI 1080p; Cable is UV-resistant and suitable for indoor and outdoor use |
| AWG | Stranding | Material | Nominal Diameter | Diameter +/- Tolerance | No. of Coax |
|---|---|---|---|---|---|
| 22 | Solid | BC - Bare Copper | 0.65 mm | 0.02 mm | 6 |
| Conductor Count: | 6 |
| Type | Material | Nominal Diameter | Diameter +/- Tolerance |
|---|---|---|---|
| Dielectric | PE - Polyethylene (Foam) | 2.9 mm | 0.15 mm |
| Number | Color |
|---|---|
| 1 | Red |
| 2 | Green |
| 3 | Blue |
| 4 | White |
| 5 | Yellow |
| 6 | Brown |
| Type | Layer | Material | Coverage [%] |
|---|---|---|---|
| Tape | 1 | Tri-Laminate (Alum+Poly+Alum) | 100% |
| Braid | 2 | Tinned Copper (TC) | 95% |
| Material | Nominal Diameter | Diameter +/- Tolerance |
|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 4.45 mm | 0.2 mm |
| Inner Jacket Table Notes: | Matte Finish |
| Material | Nominal Diameter |
|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 16.1 mm |
| Description | Filler |
|---|---|
| 6 coax bundled around a filler covered with nonwoven foil | Filler (1x) |
| Max. Conductor DCR | Max. Shield DCR |
|---|---|
| 55 Ohm/km | 17 Ohm/km |
| Nom. Capacitance Conductor to Shield |
|---|
| 53 pF/m |
| Nominal Inductance |
|---|
| 0.35 µH/m |
| Nominal Characteristic Impedance | Nominal Characteristic Tolerance |
|---|---|
| 75 Ohm | 3 Ohm |
| Frequency [MHz] | Nom. Insertion Loss |
|---|---|
| 1 MHz | 1.7 dB/100m |
| 3.6 MHz | 2.5 dB/100m |
| 5 MHz | 2.8 dB/100m |
| 6 MHz | 3 dB/100m |
| 7 MHz | 3.2 dB/100m |
| 10 MHz | 3.7 dB/100m |
| 12 MHz | 4 dB/100m |
| 25 MHz | 5.4 dB/100m |
| 67.5 MHz | 8.3 dB/100m |
| 71.5 MHz | 8.6 dB/100m |
| 88.5 MHz | 9.5 dB/100m |
| 100 MHz | 10 dB/100m |
| 135 MHz | 11.5 dB/100m |
| 143 MHz | 11.9 dB/100m |
| 180 MHz | 13.2 dB/100m |
| 270 MHz | 16.1 dB/100m |
| 360 MHz | 18.6 dB/100m |
| 540 MHz | 22.8 dB/100m |
| 720 MHz | 26.4 dB/100m |
| 750 MHz | 26.9 dB/100m |
| 1000 MHz | 31.3 dB/100m |
| 1500 MHz | 38.7 dB/100m |
| 2000 MHz | 45 dB/100m |
| 2250 MHz | 48 dB/100m |
| 2500 MHz | 50.8 dB/100m |
| 3000 MHz | 56.1 dB/100m |
| 4000 MHz | 65.7 dB/100m |
| 4500 MHz | 70.2 dB/100m |
| Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
|---|---|
| 400 ns/ft | 84% |
| Frequency [MHz] | Min. RL (Return Loss) [dB] |
|---|---|
| 5 - 1600 MHz | 23 dB |
| 1600 - 4500 MHz | 21 dB |
| Frequency [MHz] | Min. Screening Attenuation After Flexing |
|---|---|
| 30 - 1000 MHz | 85 dB |
| 1000 - 2000 MHz | 85 dB |
| 2000 - 3000 MHz | 85 dB |
| 3000 - 4500 MHz | 80 dB |
| Screening Class: | B |
| Frequency [MHz] | Transfer Impedance |
|---|---|
| 5-30 MHz | Max. 15 mOhm/m |
| Installation Temperature Range: | -5°C To +50°C |
| Storage Temperature Range: | -30°C To +70°C |
| Operating Temperature Range: | -30°C To +70°C |
| Min Bend Radius (W/o Pulling Strength): | 160 mm |
| Crush Resistance: | Max. 1% (load of 700N) N |
| CPR Euroclass: | Eca |
| RG Type: | Mini 59 |
| Environmental Space: | Indoor - Euroclass Eca |
| IEC Flammability: | IEC 60332-1-2 |
| IEC 60754-1 - Halogen Amount: | Zero |
| Update and Revision: | Revision Number: 0.206 Revision Date: 06-20-2024 |