75 Ohm SDI 5 Coax, Mini RG-59, 22 AWG Solid Bare Copper Conductor, PE Insulation, Foil + 90% Tinned Copper Braid Shield, LSZH Jacket.
| Suitable Applications: | Digital Video, 6 Gb/s UHDTV, HD-SDI 1080p; Cable is UV-resistant and suitable for indoor and outdoor use |
| RG Type: | Mini 59 |
| Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|
| 22 | Solid | 0.65 mm | BC - Bare Copper |
| Material | Nom. Insulation Diameter | Color Code | Notes |
|---|---|---|---|
| PE - Polyethylene (Foam) | 2.9 mm (0.11 in) | Red, Green, Blue, White, Yellow | HDPE |
| Layer | Shield Type | Material | Coverage |
|---|---|---|---|
| 1 | Tape | Tri-Laminate (Alum+Poly+Alum) | 100% |
| 2 | Braid | Tinned Copper (TC) | 95% |
| Material | Nom. Diameter |
|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 4.45 mm (0.175 in) |
| Inner Jacket Table Notes: | Matte Finish |
| Material | Nom. Diameter |
|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 14.8 mm |
| Frequency | Nom. Attenuation |
|---|---|
| 1 MHz | 1.7 dB/100m |
| 3.6 MHz | 2.5 dB/100m |
| 5 MHz | 2.8 dB/100m |
| 6 MHz | 3 dB/100m |
| 7 MHz | 3.2 dB/100m |
| 10 MHz | 3.7 dB/100m |
| 12 MHz | 4 dB/100m |
| 25 MHz | 5.4 dB/100m |
| 67.5 MHz | 8.3 dB/100m |
| 71.5 MHz | 8.6 dB/100m |
| 88.5 MHz | 9.5 dB/100m |
| 100 MHz | 10 dB/100m |
| 135 MHz | 11.5 dB/100m |
| 143 MHz | 11.9 dB/100m |
| 180 MHz | 13.2 dB/100m |
| 270 MHz | 16.1 dB/100m |
| 360 MHz | 18.6 dB/100m |
| 540 MHz | 22.8 dB/100m |
| 720 MHz | 26.4 dB/100m |
| 750 MHz | 26.9 dB/100m |
| 1000 MHz | 31.3 dB/100m |
| 1500 MHz | 38.7 dB/100m |
| 2000 MHz | 45 dB/100m |
| 2250 MHz | 48 dB/100m |
| 2500 MHz | 50.8 dB/100m |
| 3000 MHz | 56.1 dB/100m |
| Max. Conductor DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|
| 55 Ohm/km (17 Ohm/1000ft) | 53 pF/m (16 pF/ft) | 75 Ohm | 84% |
| Frequency | Max. Transfer Impedance |
|---|---|
| 5-30 MHz | Max. 15 mOhm/m |
| Frequency |
|---|
| 30 - 1000 MHz |
| 1000 - 2000 MHz |
| 2000 - 3000 MHz |
| 3000 - 4500 MHz |
| Screening Class: | B |
| Operating | Installation | Storage |
|---|---|---|
| -30°C To +70°C | -5°C To +50°C | -30°C To +70°C |
| Environmental Suitability: | Indoor - Euroclass Eca |
| Flammability / Reaction to Fire: | IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| European Halogen Free Standards: | IEC 60754-1 - Halogen Amount = Zero |
| UK Regulation Compliance: | UKCA Mark |
| Update and Revision: | Revision Number: 0.208 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length |
|---|---|---|---|
| 1855EN5.00250 | Black | Reel | 250 m |
| 1855EN5.00500 | Black | Reel | 500 m |