(14209)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5163)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(760)Audio, Sound, & Control Cable
(238)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3598)Modular Couplers
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
(787)Type A
(606)Type A Field Attachables
(383)Type A Receptacles
(49)Type A Single-Ended Cordsets
(89)Type A Double-Ended Cordsets
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
(500)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(513)AV Assemblies
(10)Patch Panels & Components
(896)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(92)Fiber Cassettes
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
(1373)Managed Switches
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
(393)Cellular Routers
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
(134)Vehicle Routers
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
75 Ohm SDI Coax, Mini RG-59, 22 AWG Solid Bare Copper Conductor, PE Insulation, Foil + 90% Tinned Copper Braid Shield, LSZH Jacket, Dca. IEC 60332-3-24.
| Suitable Applications: | Digital Video, 6 Gb/s UHDTV, HD-SDI 1080p; Cable is UV-resistant and suitable for indoor and outdoor use |
| RG Type: | Mini 59 |
| No. of Elements | Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|---|
| 1 | 22 AWG | Solid | 0.65 mm | BC - Bare Copper |
| Element | Material | Nom. Insulation Diameter |
|---|---|---|
| Insulated Conductor | PE - Polyethylene (Foam) | 2.9 mm (0.11 in) |
| Layer | Outer Shield Type | Material | Coverage |
|---|---|---|---|
| 1 | Tape | Tri-Laminate (Alum+Poly+Alum) | 100% |
| 2 | Braid | Tinned Copper (TC) | 90% |
| Material | Nom. Diameter |
|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 4.6 mm (0.18 in) |
| Outer Jacket1 Table Notes: | According to EN 50290-2-20 |
| Frequency | Min. Return Loss |
|---|---|
| 5 - 1600 MHz | 23 dB |
| 1600 - 4500 MHz | 21 dB |
| Frequency | Nom. Attenuation |
|---|---|
| 1 MHz | 1.7 dB/100m |
| 3.6 MHz | 2.5 dB/100m |
| 5 MHz | 2.8 dB/100m |
| 6 MHz | 3 dB/100m |
| 7 MHz | 3.2 dB/100m |
| 10 MHz | 3.7 dB/100m |
| 12 MHz | 4 dB/100m |
| 25 MHz | 5.4 dB/100m |
| 67.5 MHz | 8.3 dB/100m |
| 71.5 MHz | 8.6 dB/100m |
| 88.5 MHz | 9.5 dB/100m |
| 100 MHz | 10 dB/100m |
| 135 MHz | 11.5 dB/100m |
| 143 MHz | 11.9 dB/100m |
| 180 MHz | 13.2 dB/100m |
| 270 MHz | 16.1 dB/100m |
| 360 MHz | 18.6 dB/100m |
| 540 MHz | 22.8 dB/100m |
| 720 MHz | 26.4 dB/100m |
| 750 MHz | 26.9 dB/100m |
| 1000 MHz | 31.3 dB/100m |
| 1500 MHz | 38.7 dB/100m |
| 2000 MHz | 45 dB/100m |
| 2250 MHz | 48 dB/100m |
| 2500 MHz | 50.8 dB/100m |
| 3000 MHz | 56.1 dB/100m |
| 4000 MHz | 65.7 dB/100m |
| 4500 MHz | 70.2 dB/100m |
| Max. Conductor DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|
| 55 Ohm/km (17 Ohm/1000ft) | 53 pF/m (16 pF/ft) | 75 Ohm | 84% |
| Frequency | Max. Transfer Impedance |
|---|---|
| 5-30 MHz | Max. 15 mOhm/m |
| Frequency | Min. Screening Attenuation |
|---|---|
| 30 - 1000 MHz | 85 dB |
| 1000 - 2000 MHz | |
| 2000 - 3000 MHz | |
| 3000 - 4500 MHz |
| Screening Class: | B |
| Operating | Installation | Storage |
|---|---|---|
| -30°C To +70°C | -5°C To +50°C | -30°C To +70°C |
| Max. Pull Tension: | 160 N (36 lbf) |
| Environmental Suitability: | Indoor/Outdoor - Euroclass Dca |
| Flammability / Reaction to Fire: | IEC 60332-1-2, IEC 60332-3-24, CEI 20-22-3 |
| CPR Compliance: | CPR Euroclass: Dca-s1,d1,a1 |
| CEC / C(UL) Compliance: | . |
| CENELEC Compliance: | EN 50117-1, EN 50290-2-20 |
| European Halogen Free Standards: | IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60% |
| European Directive Compliance: | EU CE Mark |
| UK Regulation Compliance: | UKCA Mark |
| Update and Revision: | Revision Number: 0.327 Revision Date: 05-27-2026 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| 1855ECH.00500 | Green | Reel | 500 m | 8719605004116 |
| 1855ECH.001000 | Green | Reel | 1,000 m | 8719605172587 |