75 Ohm SDI Coax, Mini RG-59, 23 AWG Solid Bare Copper Conductor, PE Insulation, Foil + 95% Tinned Copper Braid Shield, PVC Jacket, CMR
| Suitable Applications: | Digital Video, 6 Gb/s UHDTV, HD-SDI 1080p |
| RG Type: | Mini 59 |
| Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|
| 23 AWG | Solid | 0.023 in | BC - Bare Copper |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PE - Polyethylene (Foam) | 0.102 in (2.59 mm) | White |
| Layer | Outer Shield Type | Material | Material Trade Name | Coverage |
|---|---|---|---|---|
| 1 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
| 2 | Braid | Tinned Copper (TC) | 95% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.159 in (4.04 mm) |
| Overall Cable Diameter (Nominal): | 0.159 in (4.04 mm) |
| Frequency | Min. Return Loss |
|---|---|
| 5 - 1600 MHz | 23 dB |
| 1600 - 4500 MHz | 21 dB |
| 4500 - 6000 MHz | 15 dB |
| Frequency | Nom. Attenuation |
|---|---|
| 1 MHz | 0.39 dB/100ft |
| 3.58 MHz | 0.78 dB/100ft |
| 5 MHz | 0.92 dB/100ft |
| 6 MHz | 1.00 dB/100ft |
| 7 MHz | 1.08 dB/100ft |
| 10 MHz | 1.2 dB/100ft |
| 12 MHz | 1.3 dB/100ft |
| 25 MHz | 1.8 dB/100ft |
| 67.5 MHz | 2.83 dB/100ft |
| 71.5 MHz | 2.93 dB/100ft |
| 88.5 MHz | 3.22 dB/100ft |
| 100 MHz | 3.39 dB/100ft |
| 135 MHz | 3.84 dB/100ft |
| 143 MHz | 4.00 dB/100ft |
| 180 MHz | 4.41 dB/100ft |
| 270 MHz | 5.44 dB/100ft |
| 360 MHz | 6.34 dB/100ft |
| 540 MHz | 7.85 dB/100ft |
| 720 MHz | 9.15 dB/100ft |
| 750 MHz | 9.31 dB/100ft |
| 1000 MHz | 10.89 dB/100ft |
| 1500 MHz | 13.38 dB/100ft |
| 2000 MHz | 15.64 dB/100ft |
| 2250 MHz | 16.68 dB/100ft |
| 3000 MHz | 19.65 dB/100ft |
| 4500 MHz | 24.35 dB/100ft |
| 6000 MHz | 28.97 dB/100ft |
| Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 20.1 Ohm/1000ft (65.9 Ohm/km) | 3.7 Ohm/1000ft (12 Ohm/km) | 16.3 pF/ft (53.5 pF/m) | 75 Ohm | 82% |
| UL Voltage Rating |
|---|
| 300 V (CMR, CMG) |
| UL Temperature | Operating |
|---|---|
| 75°C | -30°C to +75°C |
| Installation Min. |
|---|
| 1.6 in (41 mm) |
| Max. Pull Tension: | 33 lbs (15 kg) |
| Bulk Cable Weight: | 17 lbs/1000ft (25 kg/km) |
| Environmental Suitability: | Indoor/Outdoor, Indoor, UV Resistance, Aerial - Black only, When supported by messenger wire |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | UL1666 Vertical Shaft |
| CPR Compliance: | CPR Euroclass: Eca; CPR UKCA Class: Eca |
| NEC / UL Compliance: | CMR |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Plenum Number: | 1855P |
| Update and Revision: | Revision Number: 0.613 Revision Date: 05-27-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 1855A 010500 | Black | Reel | 500 ft | 612825356950 | |
| 1855A 0101000 | Black | Reel | 1,000 ft | 612825358503 | C |
| 1855A 010N1000 | Black | Reel w/Small Barrel | 1,000 ft | ||
| 1855A 010Z1000 | Black | ReelTuff Box | 1,000 ft | 612825434993 | |
| 1855A 0105000 | Black | Reel | 5,000 ft | 612825436126 | |
| 1855A 0061000 | Blue, Light | Reel | 1,000 ft | 612825358459 | C |
| 1855A 006N1000 | Blue, Light | Reel w/Small Barrel | 1,000 ft | ||
| 1855A 006Z1000 | Blue, Light | ReelTuff Box | 1,000 ft | 612825434955 | |
| 1855A 0065000 | Blue, Light | Reel | 5,000 ft | 612825436072 | |
| 1855A 0011000 | Brown | Reel | 1,000 ft | 612825356851 | C |
| 1855A 001N1000 | Brown | Reel w/Small Barrel | 1,000 ft | ||
| 1855A 0015000 | Brown | Reel | 5,000 ft | 612825436027 | |
| 1855A 0081000 | Gray | Reel | 1,000 ft | 612825358510 | C |
| 1855A 008N1000 | Gray | Reel w/Small Barrel | 1,000 ft | ||
| 1855A 0085000 | Gray | Reel | 5,000 ft | 612825436096 | |
| 1855A N3U1000 | Green, Mil | Reel | 1,000 ft | 612825358480 | C |
| 1855A N3UN1000 | Green, Mil | Reel w/Small Barrel | 1,000 ft | ||
| 1855A N3UZ1000 | Green, Mil | ReelTuff Box | 1,000 ft | 612825435006 | |
| 1855A N3U5000 | Green, Mil | Reel | 5,000 ft | 612825436133 | |
| 1855A 0031000 | Orange | Reel | 1,000 ft | 612825356844 | C |
| 1855A 003N1000 | Orange | Reel w/Small Barrel | 1,000 ft | ||
| 1855A 003Z1000 | Orange | ReelTuff Box | 1,000 ft | 612825434931 | |
| 1855A 0035000 | Orange | Reel | 5,000 ft | 612825436041 | |
| 1855A 0021000 | Red | Reel | 1,000 ft | 612825358473 | C |
| 1855A 002N1000 | Red | Reel w/Small Barrel | 1,000 ft | ||
| 1855A 002Z1000 | Red | ReelTuff Box | 1,000 ft | 612825434917 | |
| 1855A 0025000 | Red | Reel | 5,000 ft | 612825436034 | |
| 1855A 0071000 | Violet | Reel | 1,000 ft | 612825356837 | C |
| 1855A 007N1000 | Violet | Reel w/Small Barrel | 1,000 ft | ||
| 1855A 007Z1000 | Violet | ReelTuff Box | 1,000 ft | 612825434962 | |
| 1855A 0075000 | Violet | Reel | 5,000 ft | 612825436089 | |
| 1855A 0091000 | White | Reel | 1,000 ft | 612825358497 | C |
| 1855A 009N1000 | White | Reel w/Small Barrel | 1,000 ft | ||
| 1855A 009Z1000 | White | ReelTuff Box | 1,000 ft | 612825434986 | |
| 1855A 0095000 | White | Reel | 5,000 ft | 612825436102 | |
| 1855A 0041000 | Yellow | Reel | 1,000 ft | 612825358466 | C |
| 1855A 004N1000 | Yellow | Reel w/Small Barrel | 1,000 ft | ||
| 1855A 004Z1000 | Yellow | ReelTuff Box | 1,000 ft | 612825434948 | |
| 1855A 0045000 | Yellow | Reel | 5,000 ft | 612825436065 |
| Footnote: | C - CRATE REEL PUT-UP. |