(2196)Modular Couplers
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
(829)Workstation Outlets
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
(10)Audio Snake Cable, 32 Pair 24 AWG stranded (7x32) tinned copper, Datalene® foam high density polyethylene insulation, individually shielded with bonded Beldfoil®, drain wire and have numbered and color-coded PVC jackets, overall Beldfoil® shield and drain wire, CMG rated overall PVC jacket with nylon rip cord.
AWG | Stranding | Material | No. of Pairs |
---|---|---|---|
24 | 7x32 | TC - Tinned Copper | 32 |
Total Number of Pairs: | 32 |
Material |
---|
PE - Polyethylene (Foam) |
Bonded-Pair: | No |
Number | Color |
---|---|
1 | Brown and Numbered 1 |
2 | Red and Numbered 2 |
3 | Orange and Numbered 3 |
4 | Yellow and Numbered 4 |
5 | Green and Numbered 5 |
6 | Blue and Numbered 6 |
7 | Purple and Numbered 7 |
8 | Gray and Numbered 8 |
9 | White and Numbered 9 |
10 | Black and Numbered 10 |
11 | Tan and Numbered 11 |
12 | Pink and Numbered 12 |
13 | Gray/Brown Stripe and Numbered 13 |
14 | Gray/Red Stripe and Numbered 14 |
15 | Gray/Orange Stripe and Numbered 15 |
16 | Gray/Yellow Stripe and Numbered 16 |
17 | Gray/Green Stripe and Numbered 17 |
18 | Gray/Blue Stripe and Numbered 18 |
19 | Gray/Purple Stripe and Numbered 19 |
20 | Gray/Gray Stripe and Numbered 20 |
21 | Gray/White Stripe and Numbered 21 |
22 | Gray/Black Stripe and Numbered 22 |
23 | Gray/Tan Stripe and Numbered 23 |
24 | Gray/Pink Stripe and Numbered 24 |
25 | Blue/Brown Stripe and Numbered 25 |
26 | Blue/Red Stripe and Numbered 26 |
27 | Blue/Orange Stripe and Numbered 27 |
28 | Blue/Yellow Stripe and Numbered 28 |
29 | Blue/Green Stripe and Numbered 29 |
30 | Blue/Blue Stripe and Numbered 30 |
31 | Blue/Purple Stripe and Numbered 31 |
32 | Blue/Gray Stripe and Numbered 32 |
Type | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG |
---|---|---|---|---|
Tape | Beldfoil® | 100% | TC - Tinned Copper | 24 |
Material | Nominal Diameter | Ripcord |
---|---|---|
PVC - Polyvinyl Chloride | 0.167 in | No |
Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG |
---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 16 |
Material | Nominal Diameter | Ripcord |
---|---|---|
PVC - Polyvinyl Chloride | 1.210 in | Yes |
Max. Conductor DCR |
---|
27.7 Ohm/km |
Nom.Mutual Capacitance |
---|
12.0 pF/ft |
Frequency [MHz] | Max. Insertion Loss (Attenuation) |
---|---|
0.384 MHz | 1.0 dB/100m |
0.706 MHz | 2.3 dB/100m |
0.768 MHz | 2.5 dB/100m |
1.024 MHz | 3.1 dB/100m |
1.411 MHz | 3.6 dB/100m |
1.536 MHz | 3.6 dB/100m |
2.048 MHz | 4.3 dB/100m |
2.822 MHz | 4.6 dB/100m |
3.072 MHz | 4.6 dB/100m |
4.096 MHz | 4.9 dB/100m |
5.645 MHz | 5.6 dB/100m |
6.144 MHz | 5.9 dB/100m |
8.192 MHz | 6.6 dB/100m |
11.29 MHz | 7.2 dB/100m |
12.288 MHz | 7.5 dB/100m |
24.576 MHz | 10.2 dB/100m |
Operating Temp Range: | -30°C To +60°C |
Bulk Cable Weight: | 750 lbs/1000ft |
Max. Pull Tension: | 526 lbs |
Min Bend Radius During Installation: | 13.5 in |
NEC/(UL) Compliance: | CMG |
CEC/C(UL) Compliance: | CMG |
Environmental Space: | Indoor (Not Riser or Plenum) |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/11/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU CE Mark: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2004-01-01 |
Suitability - Aerial: | No |
Suitability - Burial: | No |
Suitability - Hazardous Locations: | No |
Suitability - Indoor: | Yes |
Suitability - Oil Resistance: | No |
Suitability - Outdoor: | No |
Suitability - Sunlight Resistance: | No |
UL Flammability: | UL1685 FT4 |
CSA Flammability: | FT4 |
Plenum (Y/N): | No |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
1854F Z4B1000 | Violet | Reel | 1,000 ft | 612825393573 |
Update and Revision: | Revision Number: 0.100 Revision Date: 09-30-2020 |