Product Hierarchy
Product Hierarchy

1852F - Audio Snake Cable, #24-24pr, TC, Indiv. Shielded, CMG




Digital Audio Snake Cable, CMG-Rated, 24-24 AWG tinned copper pairs, Datalene® insulation, individually shielded with Beldfoil, numbered/color-coded PVC jackets, flexible PVC jacket

Life Cycle Status: Discontinued

Product Overview

Suitable Applications: Multi-channel interconnect between audio equipment such as microphones, speakers, amplifiers, mixing consoles; Live events or studio sound; Analog audio

Product Life Cycle

Life Cycle: Discontinued - the product is no longer manufactured
Discontinuation Announcement Date: 2023-02-21

Construction Details

Conductor
SizeStrandingMaterialNo. of Pairs
247x32TC - Tinned Copper24
Insulation
MaterialNom. Insulation DiameterColor CodeNotes
PE - Polyethylene (Foam)0.068 in (1.7 mm)Brown and Numbered 1, Red and Numbered 2, Orange and Numbered 3, Yellow and Numbered 4, Green and Numbered 5, Blue and Numbered 6, Purple and Numbered 7, Gray and Numbered 8, White and Numbered 9, Black and Numbered 10, Tan and Numbered 11, Pink and Numbered 12, Gray/Brown Stripe and Numbered 13, Gray/Red Stripe and Numbered 14, Gray/Orange Stripe and Numbered 15, Gray/Yellow Stripe and Numbered 16, Gray/Green Stripe and Numbered 17, Gray/Blue Stripe and Numbered 18, Gray/Purple Stripe and Numbered 19, Gray/Gray Stripe and Numbered 20, Gray/White Stripe and Numbered 21, Gray/Black Stripe and Numbered 22, Gray/Tan Stripe and Numbered 23, Gray/Pink Stripe and Numbered 24HDPE
Red & Black
Inner Shield
Shield TypeMaterialCoverage
TapeBi-Laminate (Alum+Poly)100%
Inner Shield Table Notes: Indiv. Foil tapes bonded to inner jacket
Inner Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride0.167 in (4.24 mm)
Outer Shield
Shield TypeMaterialCoverage
TapeBi-Laminate (Alum+Poly)100%
Outer Jacket
MaterialNom. DiameterRipcord
PVC - Polyvinyl Chloride1.21 inYes

Electrical Characteristics

Electricals
Nom. Characteristic Impedance
110 Ohm
Delay
Nom. Velocity of Prop.
76%
High Frequency
Frequency [MHz]
0.384
0.706
0.768
1.024
1.411
1.536
2.048
2.822
3.072
4.096
5.645
6.144
8.192
11.29
12.288
24.576

Mechanical Characteristics

Temperature
UL TemperatureOperating
60°C-30°C To +60°C
Max. Pull Tension: 400 lbs (180 kg)
Bulk Cable Weight: 558 lbs/1000ft (830 kg/km)

Standards and Compliance

Environmental Suitability: Indoor (Not Riser or Plenum), Indoor
Flammability / Reaction to Fire: UL1685 FT4 Loading
NEC / UL Compliance: CMG
CEC / C(UL) Compliance: CMG.
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Other Standard Compliance(s): AES/EBU

Product Notes

Notes: Pair jackets and shields are bonded so both strip simultaneously with automatic stripping equipment. Datalene® insulation features include low dielectric constant and a dissipation factor for high-speed, low-distortion data handling. Physical properties include good crush resistance and light weight.

History

Update and Revision: Revision Number: 0.354 Revision Date: 07-30-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
1852F Z4B500Violet Z4BReel500 ft612825124467C
1852F Z4B1000Violet Z4BReel1,000 ft612825124450C
Footnote: C - CRATE REEL PUT-UP.
Date: 2004-01-01
Broadcast Solutions Guide
TB65: Digital Studio Cable Guide
No accessories are available for this product